Extension Tube
coolant nozzles
Price & Availability | Article | Type | d1 | d2 | l1 | A/F1 | A/F2 | ||||||||||||||||||
20096.W0100 | Metric fine | M10x1,25 | 4.8 | 28.7 | 7/16" | 7/16" | |||||||||||||||||||
£ 18.28 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric fine d1 M10x1,25 d2 4.8 l1 28.7 A/F1 7/16" A/F2 7/16" | |||||||||||||||||||||||||
20096.W1101 | Metric fine | M10x1,00 | 4.8 | 28.7 | 7/16" | 7/16" | |||||||||||||||||||
£ 18.28 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Metric fine d1 M10x1,00 d2 4.8 l1 28.7 A/F1 7/16" A/F2 7/16" | |||||||||||||||||||||||||
20096.W1130 | NPT/BSPT | 1/8" | 4.8 | 27.4 | 7/16" | 7/16" | |||||||||||||||||||
£ 10.17 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type NPT/BSPT d1 1/8" d2 4.8 l1 27.4 A/F1 7/16" A/F2 7/16" | |||||||||||||||||||||||||
20096.W1131 | NPT/BSPT | 1/8" | 6.4 | 28.0 | 1/2" | 7/16" | |||||||||||||||||||
£ 10.74 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 4 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type NPT/BSPT d1 1/8" d2 6.4 l1 28.0 A/F1 1/2" A/F2 7/16" | |||||||||||||||||||||||||
20096.W1250 | NPT/BSPT | 1/4" | 4.8 | 32.3 | 7/16" | 9/16" | |||||||||||||||||||
£ 17.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 4 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type NPT/BSPT d1 1/4" d2 4.8 l1 32.3 A/F1 7/16" A/F2 9/16" | |||||||||||||||||||||||||
20096.W1251 | NPT/BSPT | 1/4" | 6.4 | 33.0 | 1/2" | 9/16" | |||||||||||||||||||
£ 11.76 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 4 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type NPT/BSPT d1 1/4" d2 6.4 l1 33.0 A/F1 1/2" A/F2 9/16" | |||||||||||||||||||||||||
20096.W1252 | NPT/BSPT | 1/4" | 7.9 | 33.8 | 9/16" | 9/16" | |||||||||||||||||||
£ 14.52 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 4 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type NPT/BSPT d1 1/4" d2 7.9 l1 33.8 A/F1 9/16" A/F2 9/16" | |||||||||||||||||||||||||
20096.W1370 | NPT/BSPT | 3/8" | 9.5 | 36.6 | 5/8" | 5/8" | |||||||||||||||||||
£ 13.28 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 4 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type NPT/BSPT d1 3/8" d2 9.5 l1 36.6 A/F1 5/8" A/F2 5/8" |
Brass connector (supplied with olive).
Max. temperature: 70ºC.
Max. pressure: 33 bar.
For use with adjustable direction spray nozzle tube 20094.