Extension Tube
coolant nozzles
Price & Availability | Article | d1 | d2 | h1 | h2 | l1 | l2 | A/F | ||||||||||||||||||
20114.W2250 | 1/4" NPT | 1/4" NPT/BSPT | 76.2 | 25.4 | 88.9 | 31.8 | 1-3/16" | |||||||||||||||||||
£ 208.63 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" NPT d2 1/4" NPT/BSPT h1 76.2 h2 25.4 l1 88.9 l2 31.8 A/F 1-3/16" |
Manifold: anodized aluminium.
Thread connectors: brass.
Pipe plugs: plated steel.
Thread union: brass.
Max. temperature: 70°C.
Max. pressure: 33 bar.