Extension Tube
coolant nozzles
Units | Price/unit after discount | Applied Discount |
1-4 | £ 27.15 | 0% |
5-9 | £ 25.79 | 5% |
10-19 | £ 24.44 | 10% |
20-49 | £ 23.08 | 15% |
50+ | £ 20.36 | 25% |
Brass, chrome plated.
Teflon seals.
Max. temperature: 80°C.
Max. pressure: 16 bar.