Extension Tube
coolant nozzles
Units | Price/unit after discount | Applied Discount |
1-4 | £ 31.46 | 0% |
5-9 | £ 29.89 | 5% |
10-19 | £ 28.31 | 10% |
20-49 | £ 26.74 | 15% |
50+ | £ 23.60 | 25% |
Brass, chrome plated.
Teflon seals.
Max. temperature: 80°C.
Max. pressure: 16 bar.