Extension Tube
coolant nozzles
Price & Availability | Article | d1 | d2 | l1 | l2 | w1 | A/F | Handle colour | ||||||||||||||||||
20118.W1250 | 1/4" BSPT | 5.3 | 43.2 | 18.8 | 21.8 | 14 | Red | |||||||||||||||||||
£ 28.31 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 1/4" BSPT d2 5.3 l1 43.2 l2 18.8 w1 21.8 A/F 14 Handle colour Red |
Brass, chrome plated.
Teflon seals.
Max. temperature: 80°C.
Max. pressure: 16 bar.