Fixture Plates for CMMs
M 8 threads
Price & Availability | Article | l1 | d1 | w1 | p1 | h1 | |||||||||||||||
19300.W3030 | 300 | M 8 | 300 | 15 | 13 | ||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 300 d1 M 8 w1 300 p1 15 h1 13 | |||||||||||||||||||||
19300.W4545 | 450 | M 8 | 450 | 15 | 13 | ||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 450 d1 M 8 w1 450 p1 15 h1 13 | |||||||||||||||||||||
19300.W6060 | 600 | M 8 | 600 | 15 | 19 | ||||||||||||||||
£ 2,878.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
l1 600 d1 M 8 w1 600 p1 15 h1 19 |
Aluminium, hard anodized (black).
CMM fixture plates can be mounted to the surface plate of your CMM by using step blocks and clamps or by drilling mounting holes into the plate which correspond to the inserts on your surface plate.
Soft touch clamps 19320 are perfect for clamping in CMM fixturing applications.