Fixture Nuts
strength class 10
Price & Availability | Article | d1 | w1 | h1 = 1,5 x d1 | d2 | h2 | A/F | Weight g | ||||||||||||||||||
24400.W0106 | M 6 | 11.1 | 9 | 14 | 3.0 | 10 | 6 | |||||||||||||||||||
£ 5.49 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 w1 11.1 h1 = 1,5 x d1 9 d2 14 h2 3.0 A/F 10 Weight
g 6 | ||||||||||||||||||||||||||
24400.W0108 | M 8 | 14.4 | 12 | 18 | 3.5 | 13 | 12 | |||||||||||||||||||
£ 5.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1 14.4 h1 = 1,5 x d1 12 d2 18 h2 3.5 A/F 13 Weight
g 12 | ||||||||||||||||||||||||||
24400.W0110 | M10 | 17.8 | 15 | 22 | 4.0 | 16 | 21 | |||||||||||||||||||
£ 6.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M10 w1 17.8 h1 = 1,5 x d1 15 d2 22 h2 4.0 A/F 16 Weight
g 21 | ||||||||||||||||||||||||||
24400.W0111 | M10 | 18.9 | 15 | 22 | 4.0 | 17 | 25 | |||||||||||||||||||
£ 5.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 w1 18.9 h1 = 1,5 x d1 15 d2 22 h2 4.0 A/F 17 Weight
g 25 | ||||||||||||||||||||||||||
24400.W0112 | M12 | 20.0 | 18 | 25 | 4.0 | 18 | 30 | |||||||||||||||||||
£ 5.85 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 w1 20.0 h1 = 1,5 x d1 18 d2 25 h2 4.0 A/F 18 Weight
g 30 | ||||||||||||||||||||||||||
24400.W0113 | M12 | 21.1 | 18 | 25 | 4.0 | 19 | 36 | |||||||||||||||||||
£ 5.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 w1 21.1 h1 = 1,5 x d1 18 d2 25 h2 4.0 A/F 19 Weight
g 36 | ||||||||||||||||||||||||||
24400.W0114 | M14 | 23.4 | 21 | 28 | 4.5 | 21 | 43 | |||||||||||||||||||
£ 6.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 w1 23.4 h1 = 1,5 x d1 21 d2 28 h2 4.5 A/F 21 Weight
g 43 | ||||||||||||||||||||||||||
24400.W0115 | M14 | 24.5 | 21 | 28 | 4.5 | 22 | 51 | |||||||||||||||||||
£ 6.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 w1 24.5 h1 = 1,5 x d1 21 d2 28 h2 4.5 A/F 22 Weight
g 51 | ||||||||||||||||||||||||||
24400.W0116 | M16 | 26.8 | 24 | 31 | 5.0 | 24 | 70 | |||||||||||||||||||
£ 8.83 per unit (click for quantity discounts) Ready to despatch 58 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 w1 26.8 h1 = 1,5 x d1 24 d2 31 h2 5.0 A/F 24 Weight
g 70 | ||||||||||||||||||||||||||
24400.W0118 | M18 | 30.1 | 27 | 34 | 5.0 | 27 | 95 | |||||||||||||||||||
£ 12.01 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18 w1 30.1 h1 = 1,5 x d1 27 d2 34 h2 5.0 A/F 27 Weight
g 95 | ||||||||||||||||||||||||||
24400.W0120 | M20 | 33.5 | 30 | 37 | 6.0 | 30 | 130 | |||||||||||||||||||
£ 12.36 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 w1 33.5 h1 = 1,5 x d1 30 d2 37 h2 6.0 A/F 30 Weight
g 130 | ||||||||||||||||||||||||||
24400.W0122 | M22 | 37.7 | 33 | 40 | 6.0 | 34 | 200 | |||||||||||||||||||
£ 18.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22 w1 37.7 h1 = 1,5 x d1 33 d2 40 h2 6.0 A/F 34 Weight
g 200 | ||||||||||||||||||||||||||
24400.W0123 | M22 | 35.7 | 33 | 40 | 6.0 | 32 | 160 | |||||||||||||||||||
£ 18.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22 w1 35.7 h1 = 1,5 x d1 33 d2 40 h2 6.0 A/F 32 Weight
g 160 | ||||||||||||||||||||||||||
24400.W0124 | M24 | 40.0 | 36 | 45 | 6.0 | 36 | 230 | |||||||||||||||||||
£ 20.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M24 w1 40.0 h1 = 1,5 x d1 36 d2 45 h2 6.0 A/F 36 Weight
g 230 | ||||||||||||||||||||||||||
24400.W0127 | M27 | 45.6 | 40 | 50 | 8.0 | 41 | 320 | |||||||||||||||||||
£ 45.75 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27 w1 45.6 h1 = 1,5 x d1 40 d2 50 h2 8.0 A/F 41 Weight
g 320 | ||||||||||||||||||||||||||
24400.W0130 | M30 | 51.3 | 45 | 58 | 8.0 | 46 | 470 | |||||||||||||||||||
£ 51.58 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 w1 51.3 h1 = 1,5 x d1 45 d2 58 h2 8.0 A/F 46 Weight
g 470 | ||||||||||||||||||||||||||
24400.W0136 | M36 | 61.3 | 54 | 68 | 10.0 | 55 | 800 | |||||||||||||||||||
£ 76.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 w1 61.3 h1 = 1,5 x d1 54 d2 68 h2 10.0 A/F 55 Weight
g 800 | ||||||||||||||||||||||||||
24400.W0142 | M42 | 72.6 | 63 | 80 | 12.0 | 65 | 1340 | |||||||||||||||||||
£ 148.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M42 w1 72.6 h1 = 1,5 x d1 63 d2 80 h2 12.0 A/F 65 Weight
g 1340 | ||||||||||||||||||||||||||
24400.W0148 | M48 | 83.9 | 72 | 92 | 14.0 | 75 | 2040 | |||||||||||||||||||
£ 188.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M48 w1 83.9 h1 = 1,5 x d1 72 d2 92 h2 14.0 A/F 75 Weight
g 2040 |
Steel, heat treated. Tensile strength class 10. Turned and milled.
Produced to DIN 6331.