Fixture Nuts
strength class 10
Price & Availability | Article | Type | d1 | h1 | d2 | d3 | h2 | A/F | Weight g | ||||||||||||||||||
24620.W0508 | Small | M 8 | 14.0 | 17 | - | - | 13 | 13 | |||||||||||||||||||
£ 12.49 per unit (click for quantity discounts) Ready to despatch 42 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Small d1 M 8 h1 14.0 d2 17 d3 - h2 - A/F 13 Weight
g 13 | |||||||||||||||||||||||||||
24620.W0510 | Small | M10 | 17.5 | 21 | - | - | 16 | 24 | |||||||||||||||||||
£ 13.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Small d1 M10 h1 17.5 d2 21 d3 - h2 - A/F 16 Weight
g 24 | |||||||||||||||||||||||||||
24620.W0512 | Small | M12 | 21.5 | 24 | - | - | 18 | 38 | |||||||||||||||||||
£ 15.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Small d1 M12 h1 21.5 d2 24 d3 - h2 - A/F 18 Weight
g 38 | |||||||||||||||||||||||||||
24620.W0516 | Small | M16 | 28.0 | 30 | - | - | 24 | 75 | |||||||||||||||||||
£ 23.82 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Small d1 M16 h1 28.0 d2 30 d3 - h2 - A/F 24 Weight
g 75 | |||||||||||||||||||||||||||
24620.W0520 | Small | M20 | 35.0 | 36 | - | - | 30 | 143 | |||||||||||||||||||
£ 36.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Small d1 M20 h1 35.0 d2 36 d3 - h2 - A/F 30 Weight
g 143 | |||||||||||||||||||||||||||
24620.W0524 | Small | M24 | 42.5 | 44 | - | - | 36 | 261 | |||||||||||||||||||
£ 50.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Small d1 M24 h1 42.5 d2 44 d3 - h2 - A/F 36 Weight
g 261 | |||||||||||||||||||||||||||
24620.W0530 | Small | M30 | 56.0 | 55 | - | - | 46 | 557 | |||||||||||||||||||
£ 77.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Small d1 M30 h1 56.0 d2 55 d3 - h2 - A/F 46 Weight
g 557 | |||||||||||||||||||||||||||
24620.W0608 | Large | M 8 | 14.0 | 24 | 17.8 | 4.0 | 13 | 13 | |||||||||||||||||||
£ 24.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Large d1 M 8 h1 14.0 d2 24 d3 17.8 h2 4.0 A/F 13 Weight
g 13 | |||||||||||||||||||||||||||
24620.W0610 | Large | M10 | 17.5 | 30 | 21.2 | 5.5 | 16 | 16 | |||||||||||||||||||
£ 26.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Large d1 M10 h1 17.5 d2 30 d3 21.2 h2 5.5 A/F 16 Weight
g 16 | |||||||||||||||||||||||||||
24620.W0612 | Large | M12 | 21.5 | 36 | 25.2 | 7.0 | 18 | 18 | |||||||||||||||||||
£ 29.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Large d1 M12 h1 21.5 d2 36 d3 25.2 h2 7.0 A/F 18 Weight
g 18 | |||||||||||||||||||||||||||
24620.W0616 | Large | M16 | 28.0 | 44 | 30.9 | 8.0 | 24 | 24 | |||||||||||||||||||
£ 38.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Large d1 M16 h1 28.0 d2 44 d3 30.9 h2 8.0 A/F 24 Weight
g 24 | |||||||||||||||||||||||||||
24620.W0620 | Large | M20 | 35.0 | 50 | 39.9 | 9.5 | 30 | 30 | |||||||||||||||||||
£ 48.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Large d1 M20 h1 35.0 d2 50 d3 39.9 h2 9.5 A/F 30 Weight
g 30 | |||||||||||||||||||||||||||
24620.W0624 | Large | M24 | 42.5 | 60 | 49.6 | 11.0 | 36 | 36 | |||||||||||||||||||
£ 64.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Large d1 M24 h1 42.5 d2 60 d3 49.6 h2 11.0 A/F 36 Weight
g 36 | |||||||||||||||||||||||||||
24620.W0630 | Large | M30 | 56.0 | 68 | 61.3 | 14.0 | 40 | 40 | |||||||||||||||||||
£ 151.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Large d1 M30 h1 56.0 d2 68 d3 61.3 h2 14.0 A/F 40 Weight
g 40 |
Steel, heat-treated steel, tempered, blackened.