Fixture Nuts
strength class 10
Units | Price/unit after discount | Applied Discount |
1-9 | £ 12.78 | 0% |
10-19 | £ 11.50 | 10% |
20-49 | £ 10.86 | 15% |
50-99 | £ 10.22 | 20% |
100+ | £ 9.59 | 25% |
Steel heat-treated.
Tensile strength class 10.
Produced to DIN 6334.
Used for joining T-bolts and studs together. For safety the T-bolts/studs should be screwed half the length of the coupling nut either side. Minimum screwed in thread length should be 1 x diameter.