Fixture Nuts
strength class 10
Price & Availability | Article | d1 | w1 | h1 = 3 x d1 | A/F | Weight g | ||||||||||||||||||
24600.W0106 | M 6 | 11.1 | 18 | 10 | 8 | |||||||||||||||||||
£ 3.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 w1 11.1 h1 = 3 x d1 18 A/F 10 Weight
g 8 | ||||||||||||||||||||||||
24600.W0118 | M18 | 30.1 | 54 | 27 | 170 | |||||||||||||||||||
£ 12.78 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18 w1 30.1 h1 = 3 x d1 54 A/F 27 Weight
g 170 | ||||||||||||||||||||||||
24600.W0127 | M27 | 45.6 | 81 | 41 | 600 | |||||||||||||||||||
£ 35.84 per unit (click for quantity discounts) Ready to despatch 64 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27 w1 45.6 h1 = 3 x d1 81 A/F 41 Weight
g 600 | ||||||||||||||||||||||||
24600.W0130 | M30 | 51.3 | 90 | 46 | 850 | |||||||||||||||||||
£ 47.21 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 w1 51.3 h1 = 3 x d1 90 A/F 46 Weight
g 850 |
Steel heat-treated.
Tensile strength class 10.
Produced to DIN 6334.
Used for joining T-bolts and studs together. For safety the T-bolts/studs should be screwed half the length of the coupling nut either side. Minimum screwed in thread length should be 1 x diameter.