Price & Availability | Article | d1 | w1 | h1 = 3 x d1 | A/F | Weight g | ||||||||||||||||||
24600.W0106 | M 6 | 11.1 | 18 | 10 | 8 | |||||||||||||||||||
£ 3.51 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 w1 11.1 h1 = 3 x d1 18 A/F 10 Weight
g 8 | ||||||||||||||||||||||||
24600.W0108 | M 8 | 14.4 | 24 | 13 | 19 | |||||||||||||||||||
£ 3.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 w1 14.4 h1 = 3 x d1 24 A/F 13 Weight
g 19 | ||||||||||||||||||||||||
24600.W0110 | M10 | 17.8 | 30 | 16 | 30 | |||||||||||||||||||
£ 4.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 w1 17.8 h1 = 3 x d1 30 A/F 16 Weight
g 30 | ||||||||||||||||||||||||
24600.W0112 | M12 | 20.0 | 36 | 18 | 48 | |||||||||||||||||||
£ 4.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 w1 20.0 h1 = 3 x d1 36 A/F 18 Weight
g 48 | ||||||||||||||||||||||||
24600.W0114 | M14 | 23.4 | 42 | 21 | 73 | |||||||||||||||||||
£ 7.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M14 w1 23.4 h1 = 3 x d1 42 A/F 21 Weight
g 73 | ||||||||||||||||||||||||
24600.W0116 | M16 | 26.8 | 48 | 24 | 120 | |||||||||||||||||||
£ 7.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 w1 26.8 h1 = 3 x d1 48 A/F 24 Weight
g 120 | ||||||||||||||||||||||||
24600.W0118 | M18 | 30.1 | 54 | 27 | 170 | |||||||||||||||||||
£ 12.78 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M18 w1 30.1 h1 = 3 x d1 54 A/F 27 Weight
g 170 | ||||||||||||||||||||||||
24600.W0120 | M20 | 33.5 | 60 | 30 | 240 | |||||||||||||||||||
£ 14.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 w1 33.5 h1 = 3 x d1 60 A/F 30 Weight
g 240 | ||||||||||||||||||||||||
24600.W0122 | M22 | 37.7 | 66 | 34 | 390 | |||||||||||||||||||
£ 21.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M22 w1 37.7 h1 = 3 x d1 66 A/F 34 Weight
g 390 | ||||||||||||||||||||||||
24600.W0124 | M24 | 40.0 | 72 | 36 | 400 | |||||||||||||||||||
£ 23.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 w1 40.0 h1 = 3 x d1 72 A/F 36 Weight
g 400 | ||||||||||||||||||||||||
24600.W0127 | M27 | 45.6 | 81 | 41 | 600 | |||||||||||||||||||
£ 35.84 per unit (click for quantity discounts) Ready to despatch 64 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M27 w1 45.6 h1 = 3 x d1 81 A/F 41 Weight
g 600 | ||||||||||||||||||||||||
24600.W0130 | M30 | 51.3 | 90 | 46 | 850 | |||||||||||||||||||
£ 47.21 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 w1 51.3 h1 = 3 x d1 90 A/F 46 Weight
g 850 | ||||||||||||||||||||||||
24600.W0136 | M36 | 61.3 | 108 | 55 | 1470 | |||||||||||||||||||
£ 92.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 w1 61.3 h1 = 3 x d1 108 A/F 55 Weight
g 1470 | ||||||||||||||||||||||||
24600.W0142 | M42 | 72.6 | 126 | 65 | 2340 | |||||||||||||||||||
£ 185.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M42 w1 72.6 h1 = 3 x d1 126 A/F 65 Weight
g 2340 | ||||||||||||||||||||||||
24600.W0148 | M48 | 83.9 | 144 | 75 | 3600 | |||||||||||||||||||
£ 213.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M48 w1 83.9 h1 = 3 x d1 144 A/F 75 Weight
g 3600 |
Steel heat-treated.
Tensile strength class 10.
Produced to DIN 6334.
Used for joining T-bolts and studs together. For safety the T-bolts/studs should be screwed half the length of the coupling nut either side. Minimum screwed in thread length should be 1 x diameter.