Collar Nuts
stainless steel
Price & Availability | Article | d1 | h1 | r1 | w1 | A/F | Weight g | ||||||||||||||||||
24320.W0106 | M 6 | 9 | 9 | 11.5 | 10 | 4 | |||||||||||||||||||
£ 0.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 h1 9 r1 9 w1 11.5 A/F 10 Weight
g 4 | |||||||||||||||||||||||||
24320.W0108 | M 8 | 12 | 11 | 15.0 | 13 | 8 | |||||||||||||||||||
£ 4.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 h1 12 r1 11 w1 15.0 A/F 13 Weight
g 8 | |||||||||||||||||||||||||
24320.W0110 | M10 | 15 | 15 | 18.5 | 17 | 17 | |||||||||||||||||||
£ 8.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 h1 15 r1 15 w1 18.5 A/F 17 Weight
g 17 | |||||||||||||||||||||||||
24320.W0112 | M12 | 18 | 17 | 20.8 | 19 | 24 | |||||||||||||||||||
£ 9.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 h1 18 r1 17 w1 20.8 A/F 19 Weight
g 24 | |||||||||||||||||||||||||
24320.W0116 | M16 | 24 | 22 | 27.7 | 24 | 55 | |||||||||||||||||||
£ 10.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 h1 24 r1 22 w1 27.7 A/F 24 Weight
g 55 | |||||||||||||||||||||||||
24320.W0120 | M20 | 30 | 27 | 34.6 | 30 | 110 | |||||||||||||||||||
£ 17.80 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 h1 30 r1 27 w1 34.6 A/F 30 Weight
g 110 |
Stainless steel (AISI 303, 1.4305).
Produced to DIN 6330B.