Collar Nuts
stainless steel
Price & Availability | Article | d1 | d2 | h1 | h2 | w1 | A/F | Weight g | ||||||||||||||||||
24420.W0108 | M 8 | 18 | 12 | 3.5 | 15.0 | 13 | 12 | |||||||||||||||||||
£ 7.98 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 d2 18 h1 12 h2 3.5 w1 15.0 A/F 13 Weight
g 12 | ||||||||||||||||||||||||||
24420.W0110 | M10 | 22 | 15 | 4.0 | 18.5 | 17* | 22 | |||||||||||||||||||
£ 13.36 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 d2 22 h1 15 h2 4.0 w1 18.5 A/F 17* Weight
g 22 | ||||||||||||||||||||||||||
24420.W0112 | M12 | 25 | 18 | 4.0 | 20.8 | 19* | 30 | |||||||||||||||||||
£ 13.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 d2 25 h1 18 h2 4.0 w1 20.8 A/F 19* Weight
g 30 | ||||||||||||||||||||||||||
24420.W0116 | M16 | 31 | 24 | 5.0 | 27.7 | 24 | 67 | |||||||||||||||||||
£ 21.61 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 d2 31 h1 24 h2 5.0 w1 27.7 A/F 24 Weight
g 67 | ||||||||||||||||||||||||||
24420.W0120 | M20 | 37 | 30 | 6.0 | 34.6 | 30 | 129 | |||||||||||||||||||
£ 33.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 d2 37 h1 30 h2 6.0 w1 34.6 A/F 30 Weight
g 129 |
Stainless steel (AISI 303, 1.4305).
Produced to DIN 6331.
*DIN standards do not include these dimensions.