Collar Nuts
stainless steel
| Price & Availability | Article | d1 | d2 | h1 | h2 | w1 | A/F | Weight g | ||||||||||||||||||
| 24420.W0112 | M12 | 25 | 18 | 4.0 | 20.8 | 19* | 30 | |||||||||||||||||||
| £ 13.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M12 d2 25 h1 18 h2 4.0 w1 20.8 A/F 19* Weight
g 30 | ||||||||||||||||||||||||||
| 24420.W0120 | M20 | 37 | 30 | 6.0 | 34.6 | 30 | 129 | |||||||||||||||||||
| £ 33.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1 M20 d2 37 h1 30 h2 6.0 w1 34.6 A/F 30 Weight
g 129 | ||||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305).
Produced to DIN 6331.
*DIN standards do not include these dimensions.