Set Collar
steel - blackened
Units | Price/unit after discount | Applied Discount |
1-9 | £ 17.93 | 0% |
10-19 | £ 16.14 | 10% |
20-49 | £ 15.24 | 15% |
50-99 | £ 14.34 | 20% |
100+ | £ 13.45 | 25% |
Stainless steel (AISI 303, 1.4305).
Grub/set screw fitted and is supplied with the set collar. The screw has a hex drive.