Price & Availability | Article | Material | d1 tol. H10 | d2 | d3 | h1 | A/F | Stroke s1 max. | Weight g | ||||||||||||||||||
38620.W0006 | Steel | 6 | 20 | M 3 | 9 | 3 | 1.2 | 20 | |||||||||||||||||||
£ 5.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 6 d2 20 d3 M 3 h1 9 A/F 3 Stroke s1
max. 1.2 Weight
g 20 | |||||||||||||||||||||||||||
38620.W0008 | Steel | 8 | 22 | M 3 | 9 | 3 | 1.0 | 18 | |||||||||||||||||||
£ 5.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 8 d2 22 d3 M 3 h1 9 A/F 3 Stroke s1
max. 1.0 Weight
g 18 | |||||||||||||||||||||||||||
38620.W0010 | Steel | 10 | 26 | M 4 | 11 | 3 | 1.6 | 33 | |||||||||||||||||||
£ 6.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 10 d2 26 d3 M 4 h1 11 A/F 3 Stroke s1
max. 1.6 Weight
g 33 | |||||||||||||||||||||||||||
38620.W0012 | Steel | 12 | 30 | M 4 | 11 | 3 | 0.7 | 42 | |||||||||||||||||||
£ 7.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 12 d2 30 d3 M 4 h1 11 A/F 3 Stroke s1
max. 0.7 Weight
g 42 | |||||||||||||||||||||||||||
38620.W0014 | Steel | 14 | 32 | M 4 | 11 | 3 | 0.7 | 40 | |||||||||||||||||||
£ 7.40 per unit (click for quantity discounts) Ready to despatch 79 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 14 d2 32 d3 M 4 h1 11 A/F 3 Stroke s1
max. 0.7 Weight
g 40 | |||||||||||||||||||||||||||
38620.W0015 | Steel | 15 | 36 | M 5 | 13 | 4 | 1.4 | 73 | |||||||||||||||||||
£ 8.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 15 d2 36 d3 M 5 h1 13 A/F 4 Stroke s1
max. 1.4 Weight
g 73 | |||||||||||||||||||||||||||
38620.W0016 | Steel | 16 | 36 | M 5 | 13 | 4 | 1.4 | 66 | |||||||||||||||||||
£ 8.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 16 d2 36 d3 M 5 h1 13 A/F 4 Stroke s1
max. 1.4 Weight
g 66 | |||||||||||||||||||||||||||
38620.W0018 | Steel | 18 | 42 | M 5 | 15 | 4 | 0.6 | 120 | |||||||||||||||||||
£ 10.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 18 d2 42 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.6 Weight
g 120 | |||||||||||||||||||||||||||
38620.W0020 | Steel | 20 | 42 | M 5 | 15 | 4 | 0.6 | 104 | |||||||||||||||||||
£ 11.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 20 d2 42 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.6 Weight
g 104 | |||||||||||||||||||||||||||
38620.W0022 | Steel | 22 | 48 | M 5 | 15 | 4 | 0.0 | 139 | |||||||||||||||||||
£ 11.35 per unit (click for quantity discounts) Ready to despatch 62 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 22 d2 48 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.0 Weight
g 139 | |||||||||||||||||||||||||||
38620.W0025 | Steel | 25 | 48 | M 5 | 15 | 4 | 0.0 | 130 | |||||||||||||||||||
£ 11.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 25 d2 48 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.0 Weight
g 130 | |||||||||||||||||||||||||||
38620.W0028 | Steel | 28 | 55 | M 6 | 15 | 5 | 0.5 | 171 | |||||||||||||||||||
£ 13.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 28 d2 55 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 171 | |||||||||||||||||||||||||||
38620.W0030 | Steel | 30 | 55 | M 6 | 15 | 5 | 0.5 | 162 | |||||||||||||||||||
£ 13.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 30 d2 55 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 162 | |||||||||||||||||||||||||||
38620.W0032 | Steel | 32 | 60 | M 6 | 15 | 5 | 0.4 | 196 | |||||||||||||||||||
£ 14.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 32 d2 60 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.4 Weight
g 196 | |||||||||||||||||||||||||||
38620.W0035 | Steel | 35 | 60 | M 6 | 15 | 5 | 0.4 | 180 | |||||||||||||||||||
£ 14.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 35 d2 60 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.4 Weight
g 180 | |||||||||||||||||||||||||||
38620.W0040 | Steel | 40 | 65 | M 6 | 15 | 5 | 0.5 | 183 | |||||||||||||||||||
£ 15.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 40 d2 65 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 183 | |||||||||||||||||||||||||||
38620.W0106 | Stainless | 6 | 20 | M 3 | 9 | 3 | 1.2 | 20 | |||||||||||||||||||
£ 11.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 6 d2 20 d3 M 3 h1 9 A/F 3 Stroke s1
max. 1.2 Weight
g 20 | |||||||||||||||||||||||||||
38620.W0108 | Stainless | 8 | 22 | M 3 | 9 | 3 | 1.0 | 18 | |||||||||||||||||||
£ 12.85 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 8 d2 22 d3 M 3 h1 9 A/F 3 Stroke s1
max. 1.0 Weight
g 18 | |||||||||||||||||||||||||||
38620.W0110 | Stainless | 10 | 26 | M 4 | 11 | 3 | 1.6 | 33 | |||||||||||||||||||
£ 15.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 10 d2 26 d3 M 4 h1 11 A/F 3 Stroke s1
max. 1.6 Weight
g 33 | |||||||||||||||||||||||||||
38620.W0112 | Stainless | 12 | 30 | M 4 | 11 | 3 | 0.7 | 42 | |||||||||||||||||||
£ 16.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 12 d2 30 d3 M 4 h1 11 A/F 3 Stroke s1
max. 0.7 Weight
g 42 | |||||||||||||||||||||||||||
38620.W0114 | Stainless | 14 | 32 | M 4 | 11 | 3 | 0.7 | 40 | |||||||||||||||||||
£ 17.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 14 d2 32 d3 M 4 h1 11 A/F 3 Stroke s1
max. 0.7 Weight
g 40 | |||||||||||||||||||||||||||
38620.W0115 | Stainless | 15 | 36 | M 5 | 13 | 4 | 1.4 | 73 | |||||||||||||||||||
£ 20.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 15 d2 36 d3 M 5 h1 13 A/F 4 Stroke s1
max. 1.4 Weight
g 73 | |||||||||||||||||||||||||||
38620.W0116 | Stainless | 16 | 36 | M 5 | 13 | 4 | 1.4 | 66 | |||||||||||||||||||
£ 20.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 16 d2 36 d3 M 5 h1 13 A/F 4 Stroke s1
max. 1.4 Weight
g 66 | |||||||||||||||||||||||||||
38620.W0118 | Stainless | 18 | 42 | M 5 | 15 | 4 | 0.6 | 120 | |||||||||||||||||||
£ 25.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 18 d2 42 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.6 Weight
g 120 | |||||||||||||||||||||||||||
38620.W0120 | Stainless | 20 | 42 | M 5 | 15 | 4 | 0.6 | 104 | |||||||||||||||||||
£ 25.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 20 d2 42 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.6 Weight
g 104 | |||||||||||||||||||||||||||
38620.W0122 | Stainless | 22 | 48 | M 5 | 15 | 4 | 0.0 | 139 | |||||||||||||||||||
£ 29.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 22 d2 48 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.0 Weight
g 139 | |||||||||||||||||||||||||||
38620.W0125 | Stainless | 25 | 48 | M 5 | 15 | 4 | 0.0 | 130 | |||||||||||||||||||
£ 29.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 25 d2 48 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.0 Weight
g 130 | |||||||||||||||||||||||||||
38620.W0128 | Stainless | 28 | 55 | M 6 | 15 | 5 | 0.5 | 171 | |||||||||||||||||||
£ 36.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 28 d2 55 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 171 | |||||||||||||||||||||||||||
38620.W0130 | Stainless | 30 | 55 | M 6 | 15 | 5 | 0.5 | 162 | |||||||||||||||||||
£ 35.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 30 d2 55 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 162 | |||||||||||||||||||||||||||
38620.W0132 | Stainless | 32 | 60 | M 6 | 15 | 5 | 0.4 | 196 | |||||||||||||||||||
£ 36.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 32 d2 60 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.4 Weight
g 196 | |||||||||||||||||||||||||||
38620.W0135 | Stainless | 35 | 60 | M 6 | 15 | 5 | 0.4 | 180 | |||||||||||||||||||
£ 37.46 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 35 d2 60 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.4 Weight
g 180 | |||||||||||||||||||||||||||
38620.W0140 | Stainless | 40 | 65 | M 6 | 15 | 5 | 0.5 | 182 | |||||||||||||||||||
£ 38.62 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 40 d2 65 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 182 |
Steel type:
Steel, black, steam oxidized.
Stainless steel type:
Stainless steel (AISI 316, 1.4404).
Slotted set collars with strong clamping force. Universal applicability: e.g as a fixed stop. The stainless steel type is extremely resistant to corrosive environments. Also available in divided finish - see part no. 38624.
Dimension s1 indicates the max. stroke or movement of d2 during tightening of the collar.