Price & Availability | Article | Material | d1 tol. H10 | d2 | d3 | h1 | A/F | Stroke s1 max. | Weight g | ||||||||||||||||||
38624.W0206 | Steel | 6 | 20 | M 3 | 9 | 3 | 1.2 | 18 | |||||||||||||||||||
£ 9.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 6 d2 20 d3 M 3 h1 9 A/F 3 Stroke s1
max. 1.2 Weight
g 18 | |||||||||||||||||||||||||||
38624.W0208 | Steel | 8 | 22 | M 3 | 9 | 3 | 1.0 | 20 | |||||||||||||||||||
£ 10.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 8 d2 22 d3 M 3 h1 9 A/F 3 Stroke s1
max. 1.0 Weight
g 20 | |||||||||||||||||||||||||||
38624.W0210 | Steel | 10 | 26 | M 4 | 11 | 3 | 1.6 | 20 | |||||||||||||||||||
£ 11.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 10 d2 26 d3 M 4 h1 11 A/F 3 Stroke s1
max. 1.6 Weight
g 20 | |||||||||||||||||||||||||||
38624.W0212 | Steel | 12 | 30 | M 4 | 11 | 3 | 0.7 | 39 | |||||||||||||||||||
£ 11.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 12 d2 30 d3 M 4 h1 11 A/F 3 Stroke s1
max. 0.7 Weight
g 39 | |||||||||||||||||||||||||||
38624.W0214 | Steel | 14 | 32 | M 4 | 11 | 3 | 0.7 | 43 | |||||||||||||||||||
£ 12.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 14 d2 32 d3 M 4 h1 11 A/F 3 Stroke s1
max. 0.7 Weight
g 43 | |||||||||||||||||||||||||||
38624.W0215 | Steel | 15 | 36 | M 5 | 13 | 4 | 1.4 | 65 | |||||||||||||||||||
£ 13.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 15 d2 36 d3 M 5 h1 13 A/F 4 Stroke s1
max. 1.4 Weight
g 65 | |||||||||||||||||||||||||||
38624.W0216 | Steel | 16 | 36 | M 5 | 13 | 4 | 1.4 | 64 | |||||||||||||||||||
£ 13.77 per unit (click for quantity discounts) Ready to despatch 98 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 16 d2 36 d3 M 5 h1 13 A/F 4 Stroke s1
max. 1.4 Weight
g 64 | |||||||||||||||||||||||||||
38624.W0218 | Steel | 18 | 42 | M 5 | 15 | 4 | 0.6 | 103 | |||||||||||||||||||
£ 15.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 18 d2 42 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.6 Weight
g 103 | |||||||||||||||||||||||||||
38624.W0220 | Steel | 20 | 42 | M 5 | 15 | 4 | 0.6 | 100 | |||||||||||||||||||
£ 15.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 20 d2 42 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.6 Weight
g 100 | |||||||||||||||||||||||||||
38624.W0222 | Steel | 22 | 48 | M 5 | 15 | 4 | 0.0 | 135 | |||||||||||||||||||
£ 16.33 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 22 d2 48 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.0 Weight
g 135 | |||||||||||||||||||||||||||
38624.W0225 | Steel | 25 | 48 | M 5 | 15 | 4 | 0.0 | 125 | |||||||||||||||||||
£ 17.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 25 d2 48 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.0 Weight
g 125 | |||||||||||||||||||||||||||
38624.W0228 | Steel | 28 | 55 | M 6 | 15 | 5 | 0.5 | 165 | |||||||||||||||||||
£ 18.25 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 28 d2 55 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 165 | |||||||||||||||||||||||||||
38624.W0230 | Steel | 30 | 55 | M 6 | 15 | 5 | 0.5 | 156 | |||||||||||||||||||
£ 19.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 30 d2 55 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 156 | |||||||||||||||||||||||||||
38624.W0232 | Steel | 32 | 60 | M 6 | 15 | 5 | 0.4 | 187 | |||||||||||||||||||
£ 19.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 32 d2 60 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.4 Weight
g 187 | |||||||||||||||||||||||||||
38624.W0235 | Steel | 35 | 60 | M 6 | 15 | 5 | 0.4 | 170 | |||||||||||||||||||
£ 20.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 35 d2 60 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.4 Weight
g 170 | |||||||||||||||||||||||||||
38624.W0240 | Steel | 40 | 65 | M 6 | 15 | 5 | 0.5 | 189 | |||||||||||||||||||
£ 21.59 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Steel d1
tol. H10 40 d2 65 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 189 | |||||||||||||||||||||||||||
38624.W0306 | Stainless | 6 | 20 | M 3 | 9 | 3 | 1.2 | 18 | |||||||||||||||||||
£ 14.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 6 d2 20 d3 M 3 h1 9 A/F 3 Stroke s1
max. 1.2 Weight
g 18 | |||||||||||||||||||||||||||
38624.W0308 | Stainless | 8 | 22 | M 3 | 9 | 3 | 1.0 | 20 | |||||||||||||||||||
£ 15.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 8 d2 22 d3 M 3 h1 9 A/F 3 Stroke s1
max. 1.0 Weight
g 20 | |||||||||||||||||||||||||||
38624.W0310 | Stainless | 10 | 26 | M 4 | 11 | 3 | 1.6 | 20 | |||||||||||||||||||
£ 17.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 10 d2 26 d3 M 4 h1 11 A/F 3 Stroke s1
max. 1.6 Weight
g 20 | |||||||||||||||||||||||||||
38624.W0312 | Stainless | 12 | 30 | M 4 | 11 | 3 | 0.7 | 39 | |||||||||||||||||||
£ 17.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 12 d2 30 d3 M 4 h1 11 A/F 3 Stroke s1
max. 0.7 Weight
g 39 | |||||||||||||||||||||||||||
38624.W0314 | Stainless | 14 | 32 | M 4 | 11 | 3 | 0.7 | 43 | |||||||||||||||||||
£ 20.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 14 d2 32 d3 M 4 h1 11 A/F 3 Stroke s1
max. 0.7 Weight
g 43 | |||||||||||||||||||||||||||
38624.W0315 | Stainless | 15 | 36 | M 5 | 13 | 4 | 1.4 | 65 | |||||||||||||||||||
£ 23.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 15 d2 36 d3 M 5 h1 13 A/F 4 Stroke s1
max. 1.4 Weight
g 65 | |||||||||||||||||||||||||||
38624.W0316 | Stainless | 16 | 36 | M 5 | 13 | 4 | 1.4 | 64 | |||||||||||||||||||
£ 23.93 per unit (click for quantity discounts) Ready to despatch 100 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 16 d2 36 d3 M 5 h1 13 A/F 4 Stroke s1
max. 1.4 Weight
g 64 | |||||||||||||||||||||||||||
38624.W0318 | Stainless | 18 | 42 | M 5 | 15 | 4 | 0.6 | 103 | |||||||||||||||||||
£ 29.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 18 d2 42 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.6 Weight
g 103 | |||||||||||||||||||||||||||
38624.W0320 | Stainless | 20 | 42 | M 5 | 15 | 4 | 0.6 | 100 | |||||||||||||||||||
£ 28.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 20 d2 42 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.6 Weight
g 100 | |||||||||||||||||||||||||||
38624.W0322 | Stainless | 22 | 48 | M 5 | 15 | 4 | 0.0 | 135 | |||||||||||||||||||
£ 32.07 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 22 d2 48 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.0 Weight
g 135 | |||||||||||||||||||||||||||
38624.W0325 | Stainless | 25 | 48 | M 5 | 15 | 4 | 0.0 | 125 | |||||||||||||||||||
£ 33.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 25 d2 48 d3 M 5 h1 15 A/F 4 Stroke s1
max. 0.0 Weight
g 125 | |||||||||||||||||||||||||||
38624.W0328 | Stainless | 28 | 55 | M 6 | 15 | 5 | 0.5 | 165 | |||||||||||||||||||
£ 39.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 28 d2 55 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 165 | |||||||||||||||||||||||||||
38624.W0330 | Stainless | 30 | 55 | M 6 | 15 | 5 | 0.5 | 156 | |||||||||||||||||||
£ 39.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 30 d2 55 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 156 | |||||||||||||||||||||||||||
38624.W0332 | Stainless | 32 | 60 | M 6 | 15 | 5 | 0.4 | 187 | |||||||||||||||||||
£ 39.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 32 d2 60 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.4 Weight
g 187 | |||||||||||||||||||||||||||
38624.W0335 | Stainless | 35 | 60 | M 6 | 15 | 5 | 0.4 | 170 | |||||||||||||||||||
£ 39.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 35 d2 60 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.4 Weight
g 170 | |||||||||||||||||||||||||||
38624.W0340 | Stainless | 40 | 65 | M 6 | 15 | 5 | 0.5 | 189 | |||||||||||||||||||
£ 43.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Material Stainless d1
tol. H10 40 d2 65 d3 M 6 h1 15 A/F 5 Stroke s1
max. 0.5 Weight
g 189 |
Steel type:
Steel, black, steam oxidized.
Stainless steel type:
Stainless steel (AISI 316, 1.4404).
Divided set collars with strong clamping force. Universal applicability: e.g as a fixed stop. The stainless steel type is extremely resistant to corrosive environments. Also available in slotted finish - see part no. 38620.
Dimension s1 indicates the max. stroke or movement of d2 during tightening of the collar.