Price & Availability | Article | d1 tol. H8 | d2 | d3 | h1 | ||||||||||||||||||
38600.W0005 | 5 | 10 | M 3x4 | 6 | |||||||||||||||||||
£ 2.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 5 d2 10 d3 M 3x4 h1 6 | |||||||||||||||||||||||
38600.W0006 | 6 | 12 | M 4x5 | 8 | |||||||||||||||||||
£ 2.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 6 d2 12 d3 M 4x5 h1 8 | |||||||||||||||||||||||
38600.W0008 | 8 | 16 | M 4x6 | 8 | |||||||||||||||||||
£ 4.19 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 8 d2 16 d3 M 4x6 h1 8 | |||||||||||||||||||||||
38600.W0009 | 9 | 18 | M 5x8 | 10 | |||||||||||||||||||
£ 3.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 9 d2 18 d3 M 5x8 h1 10 | |||||||||||||||||||||||
38600.W0010 | 10 | 20 | M 5x8 | 10 | |||||||||||||||||||
£ 5.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 10 d2 20 d3 M 5x8 h1 10 | |||||||||||||||||||||||
38600.W0011 | 11 | 20 | M 5x8 | 10 | |||||||||||||||||||
£ 4.21 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 11 d2 20 d3 M 5x8 h1 10 | |||||||||||||||||||||||
38600.W0012 | 12 | 22 | M 6x8 | 12 | |||||||||||||||||||
£ 6.63 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 12 d2 22 d3 M 6x8 h1 12 | |||||||||||||||||||||||
38600.W0013 | 13 | 22 | M 6x8 | 12 | |||||||||||||||||||
£ 5.32 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 13 d2 22 d3 M 6x8 h1 12 | |||||||||||||||||||||||
38600.W0014 | 14 | 25 | M 6x8 | 12 | |||||||||||||||||||
£ 6.09 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 14 d2 25 d3 M 6x8 h1 12 | |||||||||||||||||||||||
38600.W0015 | 15 | 25 | M 6x8 | 12 | |||||||||||||||||||
£ 7.13 per unit (click for quantity discounts) Ready to despatch 199 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 15 d2 25 d3 M 6x8 h1 12 | |||||||||||||||||||||||
38600.W0016 | 16 | 28 | M 6x8 | 12 | |||||||||||||||||||
£ 10.30 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 16 d2 28 d3 M 6x8 h1 12 | |||||||||||||||||||||||
38600.W0018 | 18 | 32 | M 6x8 | 14 | |||||||||||||||||||
£ 10.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 18 d2 32 d3 M 6x8 h1 14 | |||||||||||||||||||||||
38600.W0020 | 20 | 32 | M 6x8 | 14 | |||||||||||||||||||
£ 10.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 20 d2 32 d3 M 6x8 h1 14 | |||||||||||||||||||||||
38600.W0022 | 22 | 36 | M 6x10 | 14 | |||||||||||||||||||
£ 15.16 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 22 d2 36 d3 M 6x10 h1 14 | |||||||||||||||||||||||
38600.W0024 | 24 | 40 | M 8x12 | 16 | |||||||||||||||||||
£ 18.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 24 d2 40 d3 M 8x12 h1 16 | |||||||||||||||||||||||
38600.W0025 | 25 | 40 | M 8x10 | 16 | |||||||||||||||||||
£ 17.93 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 25 d2 40 d3 M 8x10 h1 16 | |||||||||||||||||||||||
38600.W0026 | 26 | 40 | M 8x10 | 16 | |||||||||||||||||||
£ 18.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 26 d2 40 d3 M 8x10 h1 16 | |||||||||||||||||||||||
38600.W0028 | 28 | 45 | M 8x12 | 16 | |||||||||||||||||||
£ 21.99 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 28 d2 45 d3 M 8x12 h1 16 | |||||||||||||||||||||||
38600.W0030 | 30 | 45 | M 8x10 | 16 | |||||||||||||||||||
£ 21.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 30 d2 45 d3 M 8x10 h1 16 | |||||||||||||||||||||||
38600.W0032 | 32 | 50 | M 8x12 | 16 | |||||||||||||||||||
£ 26.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 32 d2 50 d3 M 8x12 h1 16 | |||||||||||||||||||||||
38600.W0034 | 34 | 50 | M 8x12 | 16 | |||||||||||||||||||
£ 26.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 34 d2 50 d3 M 8x12 h1 16 | |||||||||||||||||||||||
38600.W0035 | 35 | 56 | M 8x12 | 16 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 35 d2 56 d3 M 8x12 h1 16 | |||||||||||||||||||||||
38600.W0036 | 36 | 56 | M 8x12 | 16 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 36 d2 56 d3 M 8x12 h1 16 | |||||||||||||||||||||||
38600.W0038 | 38 | 56 | M 8x12 | 16 | |||||||||||||||||||
£ 33.28 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 38 d2 56 d3 M 8x12 h1 16 | |||||||||||||||||||||||
38600.W0040 | 40 | 63 | M10x16 | 18 | |||||||||||||||||||
£ 34.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 40 d2 63 d3 M10x16 h1 18 | |||||||||||||||||||||||
38600.W0045 | 45 | 70 | M10x16 | 18 | |||||||||||||||||||
£ 51.41 per unit (click for quantity discounts) Ready to despatch 30 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 45 d2 70 d3 M10x16 h1 18 | |||||||||||||||||||||||
38600.W0050 | 50 | 80 | M10x16 | 18 | |||||||||||||||||||
£ 63.96 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H8 50 d2 80 d3 M10x16 h1 18 |
Stainless steel (AISI 303, 1.4305).
Grub/set screw fitted and is supplied with the set collar. The screw has a hex drive.