Set Collar
steel - blackened
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 53.08 | 0% |
| 5-14 | £ 47.77 | 10% |
| 15-24 | £ 45.12 | 15% |
| 25+ | £ 42.46 | 20% |
Set collar and screw: stainless steel (AISI 420, 1.4021).
Clamping ring made of stainless steel with strong clamping force. Available in two versions, slotted (one piece) and divided (two piece). Clamping rings with d1 >10mm supplied with fixing hole (d3) for the mounting of sensors, switches etc.