Set Collar
steel - blackened
Price & Availability | Article | Type | d1 tol. H8 | d2 -0.5 | d3 | d4 | l1 | h1 | A/F | Weight g | |||||||||||||||
38650.W0112 | Two piece | 12 | 40 | 6.5 | M 5 | 14.5 | 12 | 4 | 90 | ||||||||||||||||
£ 50.95 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two piece d1
tol. H8 12 d2
-0.5 40 d3 6.5 d4 M 5 l1 14.5 h1 12 A/F 4 Weight
g 90 | |||||||||||||||||||||||||
38650.W0130 | Two piece | 30 | 75 | 13.0 | M 8 | 27.0 | 20 | 6 | 488 | ||||||||||||||||
£ 76.34 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Type Two piece d1
tol. H8 30 d2
-0.5 75 d3 13.0 d4 M 8 l1 27.0 h1 20 A/F 6 Weight
g 488 |
Set collar and screw: stainless steel (AISI 420, 1.4021).
Clamping ring made of stainless steel with strong clamping force. Available in two versions, slotted (one piece) and divided (two piece). Clamping rings with d1 >10mm supplied with fixing hole (d3) for the mounting of sensors, switches etc.