Price & Availability | Article | d1 | l1 | d2 tol. h9 | d3 | l2 | w1 | Weight g | ||||||||||||||||||
18822.W0203 | M 5 | 30 | 5 | 12 | 16 | 6 | 6.4 | |||||||||||||||||||
£ 4.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 30 d2
tol. h9 5 d3 12 l2 16 w1 6 Weight
g 6.4 | ||||||||||||||||||||||||||
18822.W0205 | M 5 | 40 | 5 | 12 | 16 | 6 | 7.9 | |||||||||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 40 d2
tol. h9 5 d3 12 l2 16 w1 6 Weight
g 7.9 | ||||||||||||||||||||||||||
18822.W0216 | M 6 | 50 | 6 | 14 | 18 | 7 | 14.0 | |||||||||||||||||||
£ 4.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 50 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 14.0 | ||||||||||||||||||||||||||
18822.W0218 | M 6 | 60 | 6 | 14 | 18 | 7 | 16.0 | |||||||||||||||||||
£ 5.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 60 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 16.0 | ||||||||||||||||||||||||||
18822.W0222 | M 6 | 80 | 6 | 14 | 18 | 7 | 20.0 | |||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 80 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 20.0 | ||||||||||||||||||||||||||
18822.W0232 | M 8 | 40 | 8 | 18 | 22 | 9 | 22.0 | |||||||||||||||||||
£ 4.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 40 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 22.0 | ||||||||||||||||||||||||||
18822.W0234 | M 8 | 50 | 8 | 18 | 22 | 9 | 25.0 | |||||||||||||||||||
£ 7.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 50 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 25.0 | ||||||||||||||||||||||||||
18822.W0236 | M 8 | 60 | 8 | 18 | 22 | 9 | 29.0 | |||||||||||||||||||
£ 5.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 60 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 29.0 | ||||||||||||||||||||||||||
18822.W0244 | M 8 | 100 | 8 | 18 | 22 | 9 | 44.0 | |||||||||||||||||||
£ 6.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 100 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 44.0 | ||||||||||||||||||||||||||
18822.W0257 | M10 | 75 | 10 | 20 | 26 | 12 | 52.0 | |||||||||||||||||||
£ 9.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 75 d2
tol. h9 10 d3 20 l2 26 w1 12 Weight
g 52.0 | ||||||||||||||||||||||||||
18822.W0262 | M10 | 100 | 10 | 20 | 26 | 12 | 67.0 | |||||||||||||||||||
£ 10.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 100 d2
tol. h9 10 d3 20 l2 26 w1 12 Weight
g 67.0 | ||||||||||||||||||||||||||
18822.W0266 | M10 | 120 | 10 | 20 | 26 | 12 | 72.0 | |||||||||||||||||||
£ 7.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 120 d2
tol. h9 10 d3 20 l2 26 w1 12 Weight
g 72.0 | ||||||||||||||||||||||||||
18822.W0274 | M12 | 60 | 12 | 25 | 30 | 14 | 68.0 | |||||||||||||||||||
£ 9.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 60 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 68.0 | ||||||||||||||||||||||||||
18822.W0282 | M12 | 100 | 12 | 25 | 30 | 14 | 102.0 | |||||||||||||||||||
£ 10.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 100 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 102.0 | ||||||||||||||||||||||||||
18822.W0286 | M12 | 120 | 12 | 25 | 30 | 14 | 119.0 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 120 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 119.0 | ||||||||||||||||||||||||||
18822.W0292 | M16 | 60 | 16 | 32 | 38 | 17 | 128.0 | |||||||||||||||||||
£ 11.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 60 d2
tol. h9 16 d3 32 l2 38 w1 17 Weight
g 128.0 | ||||||||||||||||||||||||||
18822.W0298 | M16 | 100 | 16 | 32 | 38 | 17 | 190.0 | |||||||||||||||||||
£ 13.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 100 d2
tol. h9 16 d3 32 l2 38 w1 17 Weight
g 190.0 | ||||||||||||||||||||||||||
18822.W0302 | M16 | 120 | 16 | 32 | 38 | 17 | 220.0 | |||||||||||||||||||
£ 14.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 120 d2
tol. h9 16 d3 32 l2 38 w1 17 Weight
g 220.0 | ||||||||||||||||||||||||||
18822.W0316 | M20 | 120 | 18 | 40 | 46 | 22 | 371.0 | |||||||||||||||||||
£ 19.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 120 d2
tol. h9 18 d3 40 l2 46 w1 22 Weight
g 371.0 | ||||||||||||||||||||||||||
18822.W0324 | M20 | 160 | 18 | 40 | 52 | 22 | 466.0 | |||||||||||||||||||
£ 22.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 160 d2
tol. h9 18 d3 40 l2 52 w1 22 Weight
g 466.0 | ||||||||||||||||||||||||||
18822.W0332 | M20 | 200 | 18 | 40 | 52 | 22 | 562.0 | |||||||||||||||||||
£ 25.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 d2
tol. h9 18 d3 40 l2 52 w1 22 Weight
g 562.0 | ||||||||||||||||||||||||||
18822.W0342 | M24 | 100 | 22 | 45 | 54 | 25 | 442.0 | |||||||||||||||||||
£ 31.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 100 d2
tol. h9 22 d3 45 l2 54 w1 25 Weight
g 442.0 | ||||||||||||||||||||||||||
18822.W0346 | M24 | 120 | 22 | 45 | 54 | 25 | 512.0 | |||||||||||||||||||
£ 34.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 120 d2
tol. h9 22 d3 45 l2 54 w1 25 Weight
g 512.0 | ||||||||||||||||||||||||||
18822.W0354 | M24 | 160 | 22 | 45 | 60 | 25 | 649.0 | |||||||||||||||||||
£ 40.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 160 d2
tol. h9 22 d3 45 l2 60 w1 25 Weight
g 649.0 | ||||||||||||||||||||||||||
18822.W0362 | M24 | 200 | 22 | 45 | 60 | 25 | 787.0 | |||||||||||||||||||
£ 44.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 200 d2
tol. h9 22 d3 45 l2 60 w1 25 Weight
g 787.0 |
Steel, heat-treated and tempered, quality 8.8, black.
DIN 444.
These parts have a bore d2standard tolerance H9 (faces are not machined).
For similar parts to DIN 444 with high tolerance see our part 18820.