| Price & Availability | Article | d1 | l1 | d2 tol. H7 | d3 | l2 | d4 | w1 | Weight g | ||||||||||||||||||
| 18820.W0060 | M 5 | 50 | 5 | 12 | 32 | 5 | 6 | 10 | |||||||||||||||||||
£ 3.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 M 5 l1 50 d2
tol. H7 5 d3 12 l2 32 d4 5 w1 6 Weight
g 10 | |||||||||||||||||||||||||||
| 18820.W0061 | M 6 | 50 | 6 | 14 | 32 | 6 | 7 | 14 | |||||||||||||||||||
£ 7.69 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 50 d2
tol. H7 6 d3 14 l2 32 d4 6 w1 7 Weight
g 14 | |||||||||||||||||||||||||||
| 18820.W0062 | M 6 | 75 | 6 | 14 | 32 | 6 | 7 | 19 | |||||||||||||||||||
£ 8.54 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 75 d2
tol. H7 6 d3 14 l2 32 d4 6 w1 7 Weight
g 19 | |||||||||||||||||||||||||||
| 18820.W0081 | M 8 | 40 | 8 | 18 | 22 | 8 | 9 | 22 | |||||||||||||||||||
£ 11.93 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 40 d2
tol. H7 8 d3 18 l2 22 d4 8 w1 9 Weight
g 22 | |||||||||||||||||||||||||||
| 18820.W0084 | M 8 | 60 | 8 | 18 | 22 | 8 | 9 | 28 | |||||||||||||||||||
£ 12.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 60 d2
tol. H7 8 d3 18 l2 22 d4 8 w1 9 Weight
g 28 | |||||||||||||||||||||||||||
| 18820.W0103 | M10 | 50 | 10 | 20 | 26 | 10 | 12 | 38 | |||||||||||||||||||
£ 13.67 per unit (click for quantity discounts) Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 50 d2
tol. H7 10 d3 20 l2 26 d4 10 w1 12 Weight
g 38 | |||||||||||||||||||||||||||
| 18820.W0106 | M10 | 75 | 10 | 20 | 26 | 10 | 12 | 50 | |||||||||||||||||||
£ 13.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 75 d2
tol. H7 10 d3 20 l2 26 d4 10 w1 12 Weight
g 50 | |||||||||||||||||||||||||||
| 18820.W0108 | M10 | 100 | 10 | 20 | 26 | 10 | 12 | 62 | |||||||||||||||||||
£ 14.56 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 100 d2
tol. H7 10 d3 20 l2 26 d4 10 w1 12 Weight
g 62 | |||||||||||||||||||||||||||
| 18820.W0122 | M12 | 60 | 12 | 25 | 30 | 12 | 14 | 70 | |||||||||||||||||||
£ 13.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 60 d2
tol. H7 12 d3 25 l2 30 d4 12 w1 14 Weight
g 70 | |||||||||||||||||||||||||||
| 18820.W0125 | M12 | 80 | 12 | 25 | 30 | 12 | 14 | 84 | |||||||||||||||||||
£ 14.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 80 d2
tol. H7 12 d3 25 l2 30 d4 12 w1 14 Weight
g 84 | |||||||||||||||||||||||||||
| 18820.W0128 | M12 | 120 | 12 | 25 | 30 | 12 | 14 | 113 | |||||||||||||||||||
£ 15.56 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 120 d2
tol. H7 12 d3 25 l2 30 d4 12 w1 14 Weight
g 113 | |||||||||||||||||||||||||||
| 18820.W0163 | M16 | 80 | 16 | 32 | 38 | 16 | 17 | 153 | |||||||||||||||||||
£ 16.82 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 80 d2
tol. H7 16 d3 32 l2 38 d4 16 w1 17 Weight
g 153 | |||||||||||||||||||||||||||
| 18820.W0168 | M16 | 150 | 16 | 32 | 44 | 16 | 17 | 245 | |||||||||||||||||||
£ 20.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 150 d2
tol. H7 16 d3 32 l2 44 d4 16 w1 17 Weight
g 245 | |||||||||||||||||||||||||||
| 18820.W0201 | M20 | 100 | 18 | 40 | 63 | 20 | 22 | 305 | |||||||||||||||||||
£ 35.17 per unit (click for quantity discounts) Ready to despatch 19 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 100 d2
tol. H7 18 d3 40 l2 63 d4 20 w1 22 Weight
g 305 | |||||||||||||||||||||||||||
| 18820.W0202 | M20 | 130 | 18 | 40 | 63 | 20 | 22 | 370 | |||||||||||||||||||
£ 38.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 130 d2
tol. H7 18 d3 40 l2 63 d4 20 w1 22 Weight
g 370 | |||||||||||||||||||||||||||
| 18820.W0203 | M20 | 160 | 18 | 40 | 63 | 20 | 22 | 440 | |||||||||||||||||||
£ 45.29 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 160 d2
tol. H7 18 d3 40 l2 63 d4 20 w1 22 Weight
g 440 | |||||||||||||||||||||||||||
Steel, heat-treated steel, blackened, quality thread 8.8.
Rolled thread, shaft Ø = roll Ø, faces machined.
Produced to DIN 444B.
These parts offer a high precision bore d2 to tolerance H7, with faces 'w1' machined flat.
For similar DIN 444 swing bolts for a standard tolerance see our part 18822.