Price & Availability | Article | d1 | l1 | d2 tol. h9 | d3 | l2 | w1 | Weight g | ||||||||||||||||||
18832.W0402 | M 5 | 25 | 5 | 12 | 16 | 6 | 5.6 | |||||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 25 d2
tol. h9 5 d3 12 l2 16 w1 6 Weight
g 5.6 | ||||||||||||||||||||||||||
18832.W0403 | M 5 | 30 | 5 | 12 | 16 | 6 | 6.4 | |||||||||||||||||||
£ 8.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 30 d2
tol. h9 5 d3 12 l2 16 w1 6 Weight
g 6.4 | ||||||||||||||||||||||||||
18832.W0404 | M 5 | 35 | 5 | 12 | 16 | 6 | 7.1 | |||||||||||||||||||
£ 5.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 35 d2
tol. h9 5 d3 12 l2 16 w1 6 Weight
g 7.1 | ||||||||||||||||||||||||||
18832.W0405 | M 5 | 40 | 5 | 12 | 16 | 6 | 7.9 | |||||||||||||||||||
£ 8.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 40 d2
tol. h9 5 d3 12 l2 16 w1 6 Weight
g 7.9 | ||||||||||||||||||||||||||
18832.W0412 | M 6 | 30 | 6 | 14 | 18 | 7 | 9.5 | |||||||||||||||||||
£ 7.63 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 30 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 9.5 | ||||||||||||||||||||||||||
18832.W0414 | M 6 | 40 | 6 | 14 | 18 | 7 | 12.0 | |||||||||||||||||||
£ 7.84 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 40 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 12.0 | ||||||||||||||||||||||||||
18832.W0416 | M 6 | 50 | 6 | 14 | 18 | 7 | 14.0 | |||||||||||||||||||
£ 7.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 50 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 14.0 | ||||||||||||||||||||||||||
18832.W0418 | M 6 | 60 | 6 | 14 | 18 | 7 | 16.0 | |||||||||||||||||||
£ 6.17 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 60 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 16.0 | ||||||||||||||||||||||||||
18832.W0422 | M 6 | 80 | 6 | 14 | 18 | 7 | 20.0 | |||||||||||||||||||
£ 8.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 80 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 20.0 | ||||||||||||||||||||||||||
18832.W0432 | M 8 | 40 | 8 | 18 | 22 | 9 | 22.0 | |||||||||||||||||||
£ 9.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 40 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 22.0 | ||||||||||||||||||||||||||
18832.W0434 | M 8 | 50 | 8 | 18 | 22 | 9 | 25.0 | |||||||||||||||||||
£ 7.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 50 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 25.0 | ||||||||||||||||||||||||||
18832.W0436 | M 8 | 60 | 8 | 18 | 22 | 9 | 29.0 | |||||||||||||||||||
£ 10.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 60 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 29.0 | ||||||||||||||||||||||||||
18832.W0440 | M 8 | 80 | 8 | 18 | 22 | 9 | 37.0 | |||||||||||||||||||
£ 8.44 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 80 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 37.0 | ||||||||||||||||||||||||||
18832.W0444 | M 8 | 100 | 8 | 18 | 22 | 9 | 44.0 | |||||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 100 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 44.0 | ||||||||||||||||||||||||||
18832.W0452 | M10 | 50 | 10 | 20 | 26 | 12 | 37.0 | |||||||||||||||||||
£ 9.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 50 d2
tol. h9 10 d3 20 l2 26 w1 12 Weight
g 37.0 | ||||||||||||||||||||||||||
18832.W0454 | M10 | 60 | 10 | 20 | 26 | 12 | 43.0 | |||||||||||||||||||
£ 10.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 60 d2
tol. h9 10 d3 20 l2 26 w1 12 Weight
g 43.0 | ||||||||||||||||||||||||||
18832.W0457 | M10 | 75 | 10 | 20 | 26 | 12 | 52.0 | |||||||||||||||||||
£ 6.28 per unit (click for quantity discounts) Ready to despatch 142 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 75 d2
tol. h9 10 d3 20 l2 26 w1 12 Weight
g 52.0 | ||||||||||||||||||||||||||
18832.W0462 | M10 | 100 | 10 | 20 | 26 | 12 | 67.0 | |||||||||||||||||||
£ 11.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 100 d2
tol. h9 10 d3 20 l2 26 w1 12 Weight
g 67.0 | ||||||||||||||||||||||||||
18832.W0466 | M10 | 120 | 10 | 20 | 26 | 12 | 72.0 | |||||||||||||||||||
£ 11.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 120 d2
tol. h9 10 d3 20 l2 26 w1 12 Weight
g 72.0 | ||||||||||||||||||||||||||
18832.W0472 | M12 | 50 | 12 | 25 | 30 | 14 | 59.0 | |||||||||||||||||||
£ 12.93 per unit (click for quantity discounts) Ready to despatch 95 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 50 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 59.0 | ||||||||||||||||||||||||||
18832.W0474 | M12 | 60 | 12 | 25 | 30 | 14 | 68.0 | |||||||||||||||||||
£ 13.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 60 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 68.0 | ||||||||||||||||||||||||||
18832.W0478 | M12 | 80 | 12 | 25 | 30 | 14 | 85.0 | |||||||||||||||||||
£ 14.37 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 80 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 85.0 | ||||||||||||||||||||||||||
18832.W0482 | M12 | 100 | 12 | 25 | 30 | 14 | 102.0 | |||||||||||||||||||
£ 15.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 100 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 102.0 | ||||||||||||||||||||||||||
18832.W0486 | M12 | 120 | 12 | 25 | 30 | 14 | 119.0 | |||||||||||||||||||
£ 15.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 120 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 119.0 | ||||||||||||||||||||||||||
18832.W0502 | M16 | 120 | 16 | 32 | 38 | 17 | 220.0 | |||||||||||||||||||
£ 23.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 120 d2
tol. h9 16 d3 32 l2 38 w1 17 Weight
g 220.0 | ||||||||||||||||||||||||||
18832.W0508 | M16 | 150 | 16 | 32 | 44 | 17 | 265.0 | |||||||||||||||||||
£ 25.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 150 d2
tol. h9 16 d3 32 l2 44 w1 17 Weight
g 265.0 | ||||||||||||||||||||||||||
18832.W0512 | M20 | 100 | 18 | 40 | 46 | 22 | 329.0 | |||||||||||||||||||
£ 31.65 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 100 d2
tol. h9 18 d3 40 l2 46 w1 22 Weight
g 329.0 | ||||||||||||||||||||||||||
18832.W0516 | M20 | 120 | 18 | 40 | 46 | 22 | 371.0 | |||||||||||||||||||
£ 33.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 120 d2
tol. h9 18 d3 40 l2 46 w1 22 Weight
g 371.0 | ||||||||||||||||||||||||||
18832.W0524 | M20 | 160 | 18 | 40 | 52 | 22 | 466.0 | |||||||||||||||||||
£ 37.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 160 d2
tol. h9 18 d3 40 l2 52 w1 22 Weight
g 466.0 | ||||||||||||||||||||||||||
18832.W0532 | M20 | 200 | 18 | 40 | 52 | 22 | 562.0 | |||||||||||||||||||
£ 41.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 d2
tol. h9 18 d3 40 l2 52 w1 22 Weight
g 562.0 | ||||||||||||||||||||||||||
18832.W0542 | M24 | 100 | 22 | 45 | 54 | 25 | 442.0 | |||||||||||||||||||
£ 41.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 100 d2
tol. h9 22 d3 45 l2 54 w1 25 Weight
g 442.0 | ||||||||||||||||||||||||||
18832.W0546 | M24 | 120 | 22 | 45 | 54 | 25 | 512.0 | |||||||||||||||||||
£ 44.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 120 d2
tol. h9 22 d3 45 l2 54 w1 25 Weight
g 512.0 | ||||||||||||||||||||||||||
18832.W0554 | M24 | 160 | 22 | 45 | 60 | 25 | 649.0 | |||||||||||||||||||
£ 49.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 160 d2
tol. h9 22 d3 45 l2 60 w1 25 Weight
g 649.0 | ||||||||||||||||||||||||||
18832.W0562 | M24 | 200 | 22 | 45 | 60 | 25 | 787.0 | |||||||||||||||||||
£ 55.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 200 d2
tol. h9 22 d3 45 l2 60 w1 25 Weight
g 787.0 |
Stainless steel 1.4301.
DIN 444.
These parts have a bore d2 to standard tolerance H9 (faces 'w1' are not machined).
For similar parts to DIN 444 with high tolerance see our part 18830.