Swing Bolts
Steel
Price & Availability | Article | d1 | l1 | d2 tol. h9 | d3 | l2 | w1 | Weight g | ||||||||||||||||||
18832.W0402 | M 5 | 25 | 5 | 12 | 16 | 6 | 5.6 | |||||||||||||||||||
£ 7.73 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 5 l1 25 d2
tol. h9 5 d3 12 l2 16 w1 6 Weight
g 5.6 | ||||||||||||||||||||||||||
18832.W0412 | M 6 | 30 | 6 | 14 | 18 | 7 | 9.5 | |||||||||||||||||||
£ 7.63 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 30 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 9.5 | ||||||||||||||||||||||||||
18832.W0414 | M 6 | 40 | 6 | 14 | 18 | 7 | 12.0 | |||||||||||||||||||
£ 7.84 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 40 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 12.0 | ||||||||||||||||||||||||||
18832.W0418 | M 6 | 60 | 6 | 14 | 18 | 7 | 16.0 | |||||||||||||||||||
£ 6.17 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 60 d2
tol. h9 6 d3 14 l2 18 w1 7 Weight
g 16.0 | ||||||||||||||||||||||||||
18832.W0440 | M 8 | 80 | 8 | 18 | 22 | 9 | 37.0 | |||||||||||||||||||
£ 8.44 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 80 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 37.0 | ||||||||||||||||||||||||||
18832.W0444 | M 8 | 100 | 8 | 18 | 22 | 9 | 44.0 | |||||||||||||||||||
£ 8.76 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 100 d2
tol. h9 8 d3 18 l2 22 w1 9 Weight
g 44.0 | ||||||||||||||||||||||||||
18832.W0454 | M10 | 60 | 10 | 20 | 26 | 12 | 43.0 | |||||||||||||||||||
£ 10.50 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 60 d2
tol. h9 10 d3 20 l2 26 w1 12 Weight
g 43.0 | ||||||||||||||||||||||||||
18832.W0457 | M10 | 75 | 10 | 20 | 26 | 12 | 52.0 | |||||||||||||||||||
£ 6.28 per unit (click for quantity discounts) Ready to despatch 142 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 75 d2
tol. h9 10 d3 20 l2 26 w1 12 Weight
g 52.0 | ||||||||||||||||||||||||||
18832.W0472 | M12 | 50 | 12 | 25 | 30 | 14 | 59.0 | |||||||||||||||||||
£ 12.93 per unit (click for quantity discounts) Ready to despatch 95 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 50 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 59.0 | ||||||||||||||||||||||||||
18832.W0474 | M12 | 60 | 12 | 25 | 30 | 14 | 68.0 | |||||||||||||||||||
£ 13.22 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 60 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 68.0 | ||||||||||||||||||||||||||
18832.W0478 | M12 | 80 | 12 | 25 | 30 | 14 | 85.0 | |||||||||||||||||||
£ 14.37 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 80 d2
tol. h9 12 d3 25 l2 30 w1 14 Weight
g 85.0 | ||||||||||||||||||||||||||
18832.W0512 | M20 | 100 | 18 | 40 | 46 | 22 | 329.0 | |||||||||||||||||||
£ 31.65 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 100 d2
tol. h9 18 d3 40 l2 46 w1 22 Weight
g 329.0 |
Stainless steel 1.4301.
DIN 444.
These parts have a bore d2 to standard tolerance H9 (faces 'w1' are not machined).
For similar parts to DIN 444 with high tolerance see our part 18830.