Swing Bolts
Steel
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 8.80 | 0% |
| 5-9 | £ 7.92 | 10% |
| 10-19 | £ 7.48 | 15% |
| 20-49 | £ 6.60 | 25% |
| 50+ | £ 5.72 | 35% |
Stainless steel 1.4301.
DIN 444.
These parts have a bore d2 to standard tolerance H9 (faces 'w1' are not machined).
For similar parts to DIN 444 with high tolerance see our part 18830.