T-Nuts
strength class 10
| Units | Price/unit after discount | Applied Discount |
| 1-9 | £ 29.98 | 0% |
| 10-19 | £ 26.98 | 10% |
| 20-49 | £ 25.48 | 15% |
| 50-99 | £ 23.98 | 20% |
| 100+ | £ 22.49 | 25% |
Steel, heat-treated, to tensile strength class 10.
T-nuts to DIN 508.
Further T-nut sizes and qualities on request.
Please note T-nuts are square, length and width are both equal to dimension w2.
Full load capacity of T-nut can only be achieved if 100% of T-nut's thread is in use.