T-Nuts
strength class 10
Price & Availability | Article | d1 x T-Slot | w1 | w2 | h1 | h2 | h3 | l1 | Weight g | ||||||||||||||||||
24010.W0121 | M 8x12 | 11.7 | 18 | 14 | 7 | 12.5 | 31 | 24 | |||||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 8x12 w1 11.7 w2 18 h1 14 h2 7 h3 12.5 l1 31 Weight
g 24 | |||||||||||||||||||||||||||
24010.W0122 | M10x12 | 11.7 | 18 | 14 | 7 | 12.5 | 31 | 21 | |||||||||||||||||||
£ 19.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M10x12 w1 11.7 w2 18 h1 14 h2 7 h3 12.5 l1 31 Weight
g 21 | |||||||||||||||||||||||||||
24010.W0141 | M 8x14 | 13.7 | 22 | 16 | 8 | 13.5 | 33 | 42 | |||||||||||||||||||
£ 22.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 8x14 w1 13.7 w2 22 h1 16 h2 8 h3 13.5 l1 33 Weight
g 42 | |||||||||||||||||||||||||||
24010.W0142 | M10x14 | 13.7 | 22 | 16 | 8 | 13.5 | 33 | 38 | |||||||||||||||||||
£ 20.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M10x14 w1 13.7 w2 22 h1 16 h2 8 h3 13.5 l1 33 Weight
g 38 | |||||||||||||||||||||||||||
24010.W0143 | M12x14 | 13.7 | 22 | 16 | 8 | 13.5 | 33 | 34 | |||||||||||||||||||
£ 20.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M12x14 w1 13.7 w2 22 h1 16 h2 8 h3 13.5 l1 33 Weight
g 34 | |||||||||||||||||||||||||||
24010.W0161 | M 8x16 | 15.7 | 25 | 18 | 9 | 15.5 | 42 | 63 | |||||||||||||||||||
£ 24.67 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 8x16 w1 15.7 w2 25 h1 18 h2 9 h3 15.5 l1 42 Weight
g 63 | |||||||||||||||||||||||||||
24010.W0162 | M10x16 | 15.7 | 25 | 18 | 9 | 15.5 | 42 | 60 | |||||||||||||||||||
£ 27.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M10x16 w1 15.7 w2 25 h1 18 h2 9 h3 15.5 l1 42 Weight
g 60 | |||||||||||||||||||||||||||
24010.W0182 | M10x18 | 17.7 | 28 | 20 | 10 | 17.5 | 43 | 87 | |||||||||||||||||||
£ 24.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M10x18 w1 17.7 w2 28 h1 20 h2 10 h3 17.5 l1 43 Weight
g 87 | |||||||||||||||||||||||||||
24010.W0185 | M16x18 | 17.7 | 28 | 20 | 10 | 17.5 | 43 | 70 | |||||||||||||||||||
£ 27.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M16x18 w1 17.7 w2 28 h1 20 h2 10 h3 17.5 l1 43 Weight
g 70 | |||||||||||||||||||||||||||
24010.W0223 | M20x22 | 21.7 | 35 | 28 | 14 | 21.5 | 56 | 153 | |||||||||||||||||||
£ 37.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M20x22 w1 21.7 w2 35 h1 28 h2 14 h3 21.5 l1 56 Weight
g 153 |
Steel, heat-treated, quality 10, black.
Spring element: stainless steel.
The spring element prevents horizontal and vertical slipping of T-nut. Please note T-nuts are square, length and width are both equal to dimension w2.