T-Nuts
strength class 10
Price & Availability | Article | d1 x T-Slot | w1 | w2 | h1 | h2 | l1 | Weight g | ||||||||||||||||||
24100.W0060 | M 5x6 | 5.7 | 10 | 8 | 4 | 20 | 8 | |||||||||||||||||||
£ 10.34 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 5x6 w1 5.7 w2 10 h1 8 h2 4 l1 20 Weight
g 8 | ||||||||||||||||||||||||||
24100.W0080 | M 6x8 | 7.7 | 13 | 10 | 6 | 26 | 14 | |||||||||||||||||||
£ 10.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 6x8 w1 7.7 w2 13 h1 10 h2 6 l1 26 Weight
g 14 | ||||||||||||||||||||||||||
24100.W0100 | M 8x10 | 9.7 | 15 | 12 | 6 | 30 | 30 | |||||||||||||||||||
£ 10.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 8x10 w1 9.7 w2 15 h1 12 h2 6 l1 30 Weight
g 30 | ||||||||||||||||||||||||||
24100.W0120 | M10x12 | 11.7 | 18 | 14 | 7 | 36 | 49 | |||||||||||||||||||
£ 10.87 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M10x12 w1 11.7 w2 18 h1 14 h2 7 l1 36 Weight
g 49 | ||||||||||||||||||||||||||
24100.W0140 | M12x14 | 13.7 | 22 | 16 | 8 | 44 | 82 | |||||||||||||||||||
£ 12.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M12x14 w1 13.7 w2 22 h1 16 h2 8 l1 44 Weight
g 82 | ||||||||||||||||||||||||||
24100.W0160 | M14x16 | 15.7 | 25 | 18 | 9 | 50 | 120 | |||||||||||||||||||
£ 15.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M14x16 w1 15.7 w2 25 h1 18 h2 9 l1 50 Weight
g 120 | ||||||||||||||||||||||||||
24100.W0180 | M16x18 | 17.7 | 28 | 20 | 10 | 56 | 170 | |||||||||||||||||||
£ 19.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M16x18 w1 17.7 w2 28 h1 20 h2 10 l1 56 Weight
g 170 | ||||||||||||||||||||||||||
24100.W0200 | M18x20 | 19.7 | 32 | 24 | 12 | 64 | 260 | |||||||||||||||||||
£ 27.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M18x20 w1 19.7 w2 32 h1 24 h2 12 l1 64 Weight
g 260 | ||||||||||||||||||||||||||
24100.W0220 | M20x22 | 21.7 | 35 | 28 | 14 | 70 | 360 | |||||||||||||||||||
£ 33.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M20x22 w1 21.7 w2 35 h1 28 h2 14 l1 70 Weight
g 360 | ||||||||||||||||||||||||||
24100.W0280 | M24x28 | 27.7 | 44 | 36 | 18 | 88 | 730 | |||||||||||||||||||
£ 62.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M24x28 w1 27.7 w2 44 h1 36 h2 18 l1 88 Weight
g 730 | ||||||||||||||||||||||||||
24100.W0360 | M30x36 | 35.6 | 54 | 44 | 22 | 108 | 1390 | |||||||||||||||||||
£ 107.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M30x36 w1 35.6 w2 54 h1 44 h2 22 l1 108 Weight
g 1390 |
Steel, heat treated.
Tensile strength class 10.
The extended length of the T-nut protects T-slots from damage.