| Price & Availability | Article | d1 x T-Slot | w1 | w2 | h1 | h2 | Testing force to DIN 508 kN | Weight g | ||||||||||||||||||
| 24000.W0041 | M 4x5 | 4.6 | 9 | 6.5 | 3 | 7.0 | 2 | |||||||||||||||||||
£ 2.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 4x5 w1 4.6 w2 9 h1 6.5 h2 3 Testing force to DIN 508
kN 7.0 Weight
g 2 | ||||||||||||||||||||||||||
| 24000.W0061 | M 5x6 | 5.7 | 10 | 8.0 | 4 | 11.4 | 3 | |||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 5x6 w1 5.7 w2 10 h1 8.0 h2 4 Testing force to DIN 508
kN 11.4 Weight
g 3 | ||||||||||||||||||||||||||
| 24000.W0081 | M 6x8 | 7.7 | 13 | 10.0 | 6 | 16.0 | 8 | |||||||||||||||||||
£ 3.85 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 6x8 w1 7.7 w2 13 h1 10.0 h2 6 Testing force to DIN 508
kN 16.0 Weight
g 8 | ||||||||||||||||||||||||||
| 24000.W0091 | M 6x10 | 9.6 | 15 | 12.0 | 6 | 16.0 | 14 | |||||||||||||||||||
£ 3.02 per unit (click for quantity discounts) Ready to despatch 17 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 6x10 w1 9.6 w2 15 h1 12.0 h2 6 Testing force to DIN 508
kN 16.0 Weight
g 14 | ||||||||||||||||||||||||||
| 24000.W0101 | M 8x10 | 9.7 | 15 | 12.0 | 6 | 29.0 | 13 | |||||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 8x10 w1 9.7 w2 15 h1 12.0 h2 6 Testing force to DIN 508
kN 29.0 Weight
g 13 | ||||||||||||||||||||||||||
| 24000.W0121 | M 8x12 | 11.7 | 18 | 14.0 | 7 | 29.0 | 23 | |||||||||||||||||||
£ 6.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 8x12 w1 11.7 w2 18 h1 14.0 h2 7 Testing force to DIN 508
kN 29.0 Weight
g 23 | ||||||||||||||||||||||||||
| 24000.W0122 | M10x12 | 11.7 | 18 | 14.0 | 7 | 46.0 | 20 | |||||||||||||||||||
£ 4.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M10x12 w1 11.7 w2 18 h1 14.0 h2 7 Testing force to DIN 508
kN 46.0 Weight
g 20 | ||||||||||||||||||||||||||
| 24000.W0141 | M 8x14 | 13.7 | 22 | 16.0 | 8 | 29.0 | 41 | |||||||||||||||||||
£ 6.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 8x14 w1 13.7 w2 22 h1 16.0 h2 8 Testing force to DIN 508
kN 29.0 Weight
g 41 | ||||||||||||||||||||||||||
| 24000.W0142 | M10x14 | 13.7 | 22 | 16.0 | 8 | 46.0 | 37 | |||||||||||||||||||
£ 6.61 per unit (click for quantity discounts) Ready to despatch 11 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M10x14 w1 13.7 w2 22 h1 16.0 h2 8 Testing force to DIN 508
kN 46.0 Weight
g 37 | ||||||||||||||||||||||||||
| 24000.W0143 | M12x14 | 13.7 | 22 | 16.0 | 8 | 67.0 | 34 | |||||||||||||||||||
£ 4.75 per unit (click for quantity discounts) Ready to despatch 55 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M12x14 w1 13.7 w2 22 h1 16.0 h2 8 Testing force to DIN 508
kN 67.0 Weight
g 34 | ||||||||||||||||||||||||||
| 24000.W0161 | M 8x16 | 15.7 | 25 | 18.0 | 9 | 29.0 | 50 | |||||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 8x16 w1 15.7 w2 25 h1 18.0 h2 9 Testing force to DIN 508
kN 29.0 Weight
g 50 | ||||||||||||||||||||||||||
| 24000.W0162 | M10x16 | 15.7 | 25 | 18.0 | 9 | 46.0 | 60 | |||||||||||||||||||
£ 9.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M10x16 w1 15.7 w2 25 h1 18.0 h2 9 Testing force to DIN 508
kN 46.0 Weight
g 60 | ||||||||||||||||||||||||||
| 24000.W0163 | M12x16 | 15.7 | 25 | 18.0 | 9 | 67.0 | 54 | |||||||||||||||||||
£ 7.88 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M12x16 w1 15.7 w2 25 h1 18.0 h2 9 Testing force to DIN 508
kN 67.0 Weight
g 54 | ||||||||||||||||||||||||||
| 24000.W0164 | M14x16 | 15.7 | 25 | 18.0 | 9 | - | 49 | |||||||||||||||||||
£ 6.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M14x16 w1 15.7 w2 25 h1 18.0 h2 9 Testing force to DIN 508
kN - Weight
g 49 | ||||||||||||||||||||||||||
| 24000.W0181 | M 8x18 | 17.7 | 28 | 20.0 | 10 | 29.0 | 91 | |||||||||||||||||||
£ 12.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M 8x18 w1 17.7 w2 28 h1 20.0 h2 10 Testing force to DIN 508
kN 29.0 Weight
g 91 | ||||||||||||||||||||||||||
| 24000.W0182 | M10x18 | 17.7 | 28 | 20.0 | 10 | 46.0 | 87 | |||||||||||||||||||
£ 10.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M10x18 w1 17.7 w2 28 h1 20.0 h2 10 Testing force to DIN 508
kN 46.0 Weight
g 87 | ||||||||||||||||||||||||||
| 24000.W0183 | M12x18 | 17.7 | 28 | 20.0 | 10 | 67.0 | 82 | |||||||||||||||||||
£ 10.16 per unit (click for quantity discounts) Ready to despatch 53 Need more? Please call us.
d1 x T-Slot M12x18 w1 17.7 w2 28 h1 20.0 h2 10 Testing force to DIN 508
kN 67.0 Weight
g 82 | ||||||||||||||||||||||||||
| 24000.W0184 | M14x18 | 17.7 | 28 | 20.0 | 10 | - | 74 | |||||||||||||||||||
£ 8.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M14x18 w1 17.7 w2 28 h1 20.0 h2 10 Testing force to DIN 508
kN - Weight
g 74 | ||||||||||||||||||||||||||
| 24000.W0185 | M16x18 | 17.7 | 28 | 20.0 | 10 | 128.0 | 68 | |||||||||||||||||||
£ 7.45 per unit (click for quantity discounts) Ready to despatch 64 Need more? Please call us.
d1 x T-Slot M16x18 w1 17.7 w2 28 h1 20.0 h2 10 Testing force to DIN 508
kN 128.0 Weight
g 68 | ||||||||||||||||||||||||||
| 24000.W0200 | M12x20 | 19.6 | 32 | 24.0 | 12 | 67.0 | 107 | |||||||||||||||||||
£ 9.04 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M12x20 w1 19.6 w2 32 h1 24.0 h2 12 Testing force to DIN 508
kN 67.0 Weight
g 107 | ||||||||||||||||||||||||||
| 24000.W0201 | M16x20 | 19.7 | 32 | 24.0 | 12 | 128.0 | 110 | |||||||||||||||||||
£ 11.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M16x20 w1 19.7 w2 32 h1 24.0 h2 12 Testing force to DIN 508
kN 128.0 Weight
g 110 | ||||||||||||||||||||||||||
| 24000.W0202 | M18x20 | 19.7 | 32 | 24.0 | 12 | - | 108 | |||||||||||||||||||
£ 11.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M18x20 w1 19.7 w2 32 h1 24.0 h2 12 Testing force to DIN 508
kN - Weight
g 108 | ||||||||||||||||||||||||||
| 24000.W0220 | M12x22 | 21.6 | 35 | 28.0 | 14 | 67.0 | 189 | |||||||||||||||||||
£ 10.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M12x22 w1 21.6 w2 35 h1 28.0 h2 14 Testing force to DIN 508
kN 67.0 Weight
g 189 | ||||||||||||||||||||||||||
| 24000.W0221 | M16x22 | 21.7 | 35 | 28.0 | 14 | 128.0 | 176 | |||||||||||||||||||
£ 17.24 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M16x22 w1 21.7 w2 35 h1 28.0 h2 14 Testing force to DIN 508
kN 128.0 Weight
g 176 | ||||||||||||||||||||||||||
| 24000.W0222 | M18x22 | 21.7 | 35 | 28.0 | 14 | - | 163 | |||||||||||||||||||
£ 16.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M18x22 w1 21.7 w2 35 h1 28.0 h2 14 Testing force to DIN 508
kN - Weight
g 163 | ||||||||||||||||||||||||||
| 24000.W0223 | M20x22 | 21.7 | 35 | 28.0 | 14 | 196.0 | 155 | |||||||||||||||||||
£ 12.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M20x22 w1 21.7 w2 35 h1 28.0 h2 14 Testing force to DIN 508
kN 196.0 Weight
g 155 | ||||||||||||||||||||||||||
| 24000.W0241 | M16x24 | 23.7 | 40 | 32.0 | 16 | 128.0 | 260 | |||||||||||||||||||
£ 24.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M16x24 w1 23.7 w2 40 h1 32.0 h2 16 Testing force to DIN 508
kN 128.0 Weight
g 260 | ||||||||||||||||||||||||||
| 24000.W0242 | M20x24 | 23.7 | 40 | 32.0 | 16 | 196.0 | 235 | |||||||||||||||||||
£ 22.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M20x24 w1 23.7 w2 40 h1 32.0 h2 16 Testing force to DIN 508
kN 196.0 Weight
g 235 | ||||||||||||||||||||||||||
| 24000.W0243 | M22x24 | 23.7 | 40 | 32.0 | 16 | - | 220 | |||||||||||||||||||
£ 21.83 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M22x24 w1 23.7 w2 40 h1 32.0 h2 16 Testing force to DIN 508
kN - Weight
g 220 | ||||||||||||||||||||||||||
| 24000.W0281 | M16x28 | 27.7 | 44 | 36.0 | 18 | 128.0 | 383 | |||||||||||||||||||
£ 29.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1 x T-Slot M16x28 w1 27.7 w2 44 h1 36.0 h2 18 Testing force to DIN 508
kN 128.0 Weight
g 383 | ||||||||||||||||||||||||||
| 24000.W0282 | M20x28 | 27.7 | 44 | 36.0 | 18 | 196.0 | 355 | |||||||||||||||||||
£ 23.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M20x28 w1 27.7 w2 44 h1 36.0 h2 18 Testing force to DIN 508
kN 196.0 Weight
g 355 | ||||||||||||||||||||||||||
| 24000.W0283 | M22x28 | 27.7 | 44 | 36.0 | 18 | - | 340 | |||||||||||||||||||
£ 38.50 per unit (click for quantity discounts) Ready to despatch 15 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M22x28 w1 27.7 w2 44 h1 36.0 h2 18 Testing force to DIN 508
kN - Weight
g 340 | ||||||||||||||||||||||||||
| 24000.W0284 | M24x28 | 27.7 | 44 | 36.0 | 18 | 282.0 | 322 | |||||||||||||||||||
£ 22.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M24x28 w1 27.7 w2 44 h1 36.0 h2 18 Testing force to DIN 508
kN 282.0 Weight
g 322 | ||||||||||||||||||||||||||
| 24000.W0301 | M24x30 | 29.7 | 48 | 38.0 | 19 | - | 440 | |||||||||||||||||||
£ 56.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M24x30 w1 29.7 w2 48 h1 38.0 h2 19 Testing force to DIN 508
kN - Weight
g 440 | ||||||||||||||||||||||||||
| 24000.W0321 | M27x32 | 31.6 | 50 | 40.0 | 20 | - | 460 | |||||||||||||||||||
£ 57.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M27x32 w1 31.6 w2 50 h1 40.0 h2 20 Testing force to DIN 508
kN - Weight
g 460 | ||||||||||||||||||||||||||
| 24000.W0361 | M24x36 | 35.6 | 54 | 44.0 | 22 | 282.0 | 700 | |||||||||||||||||||
£ 51.49 per unit (click for quantity discounts) Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M24x36 w1 35.6 w2 54 h1 44.0 h2 22 Testing force to DIN 508
kN 282.0 Weight
g 700 | ||||||||||||||||||||||||||
| 24000.W0362 | M30x36 | 35.6 | 54 | 44.0 | 22 | 448.0 | 590 | |||||||||||||||||||
£ 48.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M30x36 w1 35.6 w2 54 h1 44.0 h2 22 Testing force to DIN 508
kN 448.0 Weight
g 590 | ||||||||||||||||||||||||||
| 24000.W0421 | M30x42 | 41.6 | 65 | 52.0 | 26 | - | 1150 | |||||||||||||||||||
£ 103.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M30x42 w1 41.6 w2 65 h1 52.0 h2 26 Testing force to DIN 508
kN - Weight
g 1150 | ||||||||||||||||||||||||||
| 24000.W0422 | M36x42 | 41.6 | 65 | 52.0 | 26 | 653.0 | 1010 | |||||||||||||||||||
£ 100.52 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M36x42 w1 41.6 w2 65 h1 52.0 h2 26 Testing force to DIN 508
kN 653.0 Weight
g 1010 | ||||||||||||||||||||||||||
| 24000.W0481 | M42x48 | 47.6 | 75 | 60.0 | 30 | 653.0 | 1600 | |||||||||||||||||||
£ 194.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M42x48 w1 47.6 w2 75 h1 60.0 h2 30 Testing force to DIN 508
kN 653.0 Weight
g 1600 | ||||||||||||||||||||||||||
| 24000.W0541 | M48x54 | 53.6 | 85 | 70.0 | 34 | 653.0 | 2300 | |||||||||||||||||||
£ 268.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x T-Slot M48x54 w1 53.6 w2 85 h1 70.0 h2 34 Testing force to DIN 508
kN 653.0 Weight
g 2300 | ||||||||||||||||||||||||||
Steel, heat-treated, to tensile strength class 10.
T-nuts to DIN 508.
Further T-nut sizes and qualities on request.
Please note T-nuts are square, length and width are both equal to dimension w2.
Full load capacity of T-nut can only be achieved if 100% of T-nut's thread is in use.