Spring Type Clamp
with brass locking screw
Price & Availability | Article | For thread | d1 | d2 | l1 | l2 | Spring travel s1 | Weight g | ||||||||||||||||||
26000.W0101 | M 8-M10 | 10.5 | 22 | 30 | 22 | 8 | 41 | |||||||||||||||||||
£ 42.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8-M10 d1 10.5 d2 22 l1 30 l2 22 Spring travel s1 8 Weight
g 41 | ||||||||||||||||||||||||||
26000.W0102 | M12-M14 | 14.5 | 26 | 32 | 22 | 10 | 55 | |||||||||||||||||||
£ 45.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M12-M14 d1 14.5 d2 26 l1 32 l2 22 Spring travel s1 10 Weight
g 55 | ||||||||||||||||||||||||||
26000.W0103 | M16-M18 | 18.5 | 32 | 38 | 26 | 12 | 89 | |||||||||||||||||||
£ 47.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16-M18 d1 18.5 d2 32 l1 38 l2 26 Spring travel s1 12 Weight
g 89 | ||||||||||||||||||||||||||
26000.W0104 | M20-M22 | 22.5 | 38 | 40 | 28 | 12 | 133 | |||||||||||||||||||
£ 53.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M20-M22 d1 22.5 d2 38 l1 40 l2 28 Spring travel s1 12 Weight
g 133 | ||||||||||||||||||||||||||
26000.W0105 | M24-M27 | 27.5 | 45 | 44 | 32 | 12 | 177 | |||||||||||||||||||
£ 65.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M24-M27 d1 27.5 d2 45 l1 44 l2 32 Spring travel s1 12 Weight
g 177 |
Used as clamp support to prevent the clamp falling when parts are unclamped. With brass locking screw.