Spring Type Clamp
with brass locking screw
| Price & Availability | Article | For hole d1 | h1 min. | h2 | Chamfer c1 min. | |||||||||||||||
| 26502.W0005 | 12 | 4.3 | 19.5 | 0,8x45° | ||||||||||||||||
£ 14.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole d1 12 h1
min. 4.3 h2 19.5 Chamfer c1
min. 0,8x45° | ||||||||||||||||||||
| 26502.W0010 | 16 | 4.9 | 19.5 | 1,3x45° | ||||||||||||||||
£ 14.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole d1 16 h1
min. 4.9 h2 19.5 Chamfer c1
min. 1,3x45° | ||||||||||||||||||||
| 26502.W0015 | 18 | 5.0 | 19.5 | 1,3x45° | ||||||||||||||||
£ 14.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole d1 18 h1
min. 5.0 h2 19.5 Chamfer c1
min. 1,3x45° | ||||||||||||||||||||
| 26502.W0020 | 20 | 5.5 | 19.5 | 1,3x45° | ||||||||||||||||
£ 14.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole d1 20 h1
min. 5.5 h2 19.5 Chamfer c1
min. 1,3x45° | ||||||||||||||||||||
| 26502.W0025 | 22 | 6.5 | 20.5 | 1,3x45° | ||||||||||||||||
£ 15.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole d1 22 h1
min. 6.5 h2 20.5 Chamfer c1
min. 1,3x45° | ||||||||||||||||||||
| 26502.W0030 | 24 | 6.5 | 20.5 | 1,5x45° | ||||||||||||||||
£ 15.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole d1 24 h1
min. 6.5 h2 20.5 Chamfer c1
min. 1,5x45° | ||||||||||||||||||||
| 26502.W0035 | 26 | 6.5 | 20.5 | 1,8x45° | ||||||||||||||||
£ 15.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole d1 26 h1
min. 6.5 h2 20.5 Chamfer c1
min. 1,8x45° | ||||||||||||||||||||
| 26502.W0040 | Assembly Tool | - | - | - | ||||||||||||||||
£ 19.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For hole d1 Assembly Tool h1
min. - h2 - Chamfer c1
min. - | ||||||||||||||||||||
Aluminium with rubber O-ring.
An O-ring holds the aluminium plug in place in the bore hole. The plugs do not protrude above the table and so can remain installed when using clamps, vices etc.
They are easily installed and removed using the assembly tool.
Allows machine table areas to be kept clean of dirt, swarf and lubricant.