Sphl Seat Washers
type c - s/s
Units | Price/unit after discount | Applied Discount |
1-9 | £ 4.60 | 0% |
10-29 | £ 4.14 | 10% |
30-74 | £ 3.91 | 15% |
75-199 | £ 3.45 | 25% |
200+ | £ 2.99 | 35% |
Stainless steel (AISI 303, 1.4305), A2-70.
Similar to DIN 6319C.
Used with dished washers no. 25500 (type D), and no. 25800 (type G).
When clamping over holes or slots which do not provide full surface contact to the washer, only use no. 25200 in combination with washer no. 25800 (type G)- do not use in combination with no. 25500 (type D) in such situations.
*Torques for screws A2-70 are approximate values.