Price & Availability | Article | For thread | For thread inch | d1 tol. H13 | d2 | h1 | h2 | r1 | Static load max. kN | Torque for screwed connectors max. Nm | With 25500 h3 | With 25800 h3 | Weight g | ||||||||||||||||||
25200.W0306 | M 6 | 1/4" | 6.4 | 12 | 2.3 | 0.7 | 9 | 6 | 6 | 4.0 | 5.2 | 1 | |||||||||||||||||||
£ 2.12 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 6 For thread
inch 1/4" d1
tol. H13 6.4 d2 12 h1 2.3 h2 0.7 r1 9 Static load
max.
kN 6 Torque for screwed connectors
max.
Nm 6 With 25500 h3 4.0 With 25800 h3 5.2 Weight
g 1 | |||||||||||||||||||||||||||||||
25200.W0308 | M 8 | 5/16" | 8.4 | 17 | 3.2 | 0.6 | 12 | 12 | 16 | 5.3 | 6.8 | 3 | |||||||||||||||||||
£ 2.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M 8 For thread
inch 5/16" d1
tol. H13 8.4 d2 17 h1 3.2 h2 0.6 r1 12 Static load
max.
kN 12 Torque for screwed connectors
max.
Nm 16 With 25500 h3 5.3 With 25800 h3 6.8 Weight
g 3 | |||||||||||||||||||||||||||||||
25200.W0310 | M10 | 3/8" | 10.5 | 21 | 4.0 | 0.8 | 15 | 16 | 32 | 6.3 | 7.1 | 5 | |||||||||||||||||||
£ 3.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M10 For thread
inch 3/8" d1
tol. H13 10.5 d2 21 h1 4.0 h2 0.8 r1 15 Static load
max.
kN 16 Torque for screwed connectors
max.
Nm 32 With 25500 h3 6.3 With 25800 h3 7.1 Weight
g 5 | |||||||||||||||||||||||||||||||
25200.W0312 | M12 | 1/2" | 13.0 | 24 | 4.6 | 1.1 | 17 | 24 | 56 | 7.9 | 8.9 | 8 | |||||||||||||||||||
£ 4.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M12 For thread
inch 1/2" d1
tol. H13 13.0 d2 24 h1 4.6 h2 1.1 r1 17 Static load
max.
kN 24 Torque for screwed connectors
max.
Nm 56 With 25500 h3 7.9 With 25800 h3 8.9 Weight
g 8 | |||||||||||||||||||||||||||||||
25200.W0316 | M16 | 5/8" | 17.0 | 30 | 5.3 | 1.3 | 22 | 45 | 135 | 9.3 | 10.1 | 13 | |||||||||||||||||||
£ 7.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M16 For thread
inch 5/8" d1
tol. H13 17.0 d2 30 h1 5.3 h2 1.3 r1 22 Static load
max.
kN 45 Torque for screwed connectors
max.
Nm 135 With 25500 h3 9.3 With 25800 h3 10.1 Weight
g 13 | |||||||||||||||||||||||||||||||
25200.W0320 | M20 | 3/4" | 21.0 | 36 | 6.3 | 2.0 | 27 | 71 | 280 | 11.6 | 12.1 | 23 | |||||||||||||||||||
£ 9.83 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M20 For thread
inch 3/4" d1
tol. H13 21.0 d2 36 h1 6.3 h2 2.0 r1 27 Static load
max.
kN 71 Torque for screwed connectors
max.
Nm 280 With 25500 h3 11.6 With 25800 h3 12.1 Weight
g 23 | |||||||||||||||||||||||||||||||
25200.W0324 | M24 | 7/8" | 25.0 | 44 | 8.2 | 2.4 | 32 | 105 | 455 | 14.9 | 15.4 | 46 | |||||||||||||||||||
£ 15.61 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M24 For thread
inch 7/8" d1
tol. H13 25.0 d2 44 h1 8.2 h2 2.4 r1 32 Static load
max.
kN 105 Torque for screwed connectors
max.
Nm 455 With 25500 h3 14.9 With 25800 h3 15.4 Weight
g 46 | |||||||||||||||||||||||||||||||
25200.W0330 | M30 | 1-1/8", 1-3/16" | 31.0 | 56 | 11.2 | 3.6 | 41 | 191 | 1050 | 18.8 | 18.8 | 104 | |||||||||||||||||||
£ 25.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M30 For thread
inch 1-1/8", 1-3/16" d1
tol. H13 31.0 d2 56 h1 11.2 h2 3.6 r1 41 Static load
max.
kN 191 Torque for screwed connectors
max.
Nm 1050 With 25500 h3 18.8 With 25800 h3 18.8 Weight
g 104 | |||||||||||||||||||||||||||||||
25200.W0336 | M36 | 1-1/4", 1-3/8" | 37.0 | 68 | 14.0 | 4.6 | 50 | - | - | 23.4 | - | 193 | |||||||||||||||||||
£ 39.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M36 For thread
inch 1-1/4", 1-3/8" d1
tol. H13 37.0 d2 68 h1 14.0 h2 4.6 r1 50 Static load
max.
kN - Torque for screwed connectors
max.
Nm - With 25500 h3 23.4 With 25800 h3 - Weight
g 193 | |||||||||||||||||||||||||||||||
25200.W0342 | M42 | 1-1/2" | 43.0 | 78 | 17.0 | 6.5 | 58 | - | - | 28.3 | - | 313 | |||||||||||||||||||
£ 75.34 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M42 For thread
inch 1-1/2" d1
tol. H13 43.0 d2 78 h1 17.0 h2 6.5 r1 58 Static load
max.
kN - Torque for screwed connectors
max.
Nm - With 25500 h3 28.3 With 25800 h3 - Weight
g 313 | |||||||||||||||||||||||||||||||
25200.W0348 | M48 | 1-3/4" | 50.0 | 92 | 21.0 | 8.0 | 67 | - | - | 35.0 | - | 545 | |||||||||||||||||||
£ 109.82 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For thread M48 For thread
inch 1-3/4" d1
tol. H13 50.0 d2 92 h1 21.0 h2 8.0 r1 67 Static load
max.
kN - Torque for screwed connectors
max.
Nm - With 25500 h3 35.0 With 25800 h3 - Weight
g 545 |
Stainless steel (AISI 303, 1.4305), A2-70.
Similar to DIN 6319C.
Used with dished washers no. 25500 (type D), and no. 25800 (type G).
When clamping over holes or slots which do not provide full surface contact to the washer, only use no. 25200 in combination with washer no. 25800 (type G)- do not use in combination with no. 25500 (type D) in such situations.
*Torques for screws A2-70 are approximate values.