Sphl Seat Washers
type c - s/s
| Price & Availability | Article | For metric thread d1 | For thread d1 inch | d2 tol. H13 | d3 | h1 | d4 | Load capacity for static load max. kN | Torque max. Nm | With 25200 h2 | Weight g | ||||||||||||||||||
| 25500.W0406 | M 6 | 1/4" | 7.1 | 12 | 2.8 | 11.0 | 6 | 6 | 4.0 | 1 | |||||||||||||||||||
£ 2.19 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M 6 For thread d1
inch 1/4" d2
tol. H13 7.1 d3 12 h1 2.8 d4 11.0 Load capacity for static load
max.
kN 6 Torque
max.
Nm 6 With 25200 h2 4.0 Weight
g 1 | |||||||||||||||||||||||||||||
| 25500.W0408 | M 8 | 5/16" | 9.6 | 17 | 3.5 | 14.5 | 12 | 16 | 5.3 | 4 | |||||||||||||||||||
£ 3.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M 8 For thread d1
inch 5/16" d2
tol. H13 9.6 d3 17 h1 3.5 d4 14.5 Load capacity for static load
max.
kN 12 Torque
max.
Nm 16 With 25200 h2 5.3 Weight
g 4 | |||||||||||||||||||||||||||||
| 25500.W0410 | M10 | 3/8" | 12.0 | 21 | 4.2 | 18.5 | 16 | 32 | 6.3 | 7 | |||||||||||||||||||
£ 4.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M10 For thread d1
inch 3/8" d2
tol. H13 12.0 d3 21 h1 4.2 d4 18.5 Load capacity for static load
max.
kN 16 Torque
max.
Nm 32 With 25200 h2 6.3 Weight
g 7 | |||||||||||||||||||||||||||||
| 25500.W0412 | M12 | 1/2" | 14.2 | 24 | 5.0 | 20.0 | 24 | 56 | 7.9 | 11 | |||||||||||||||||||
£ 4.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M12 For thread d1
inch 1/2" d2
tol. H13 14.2 d3 24 h1 5.0 d4 20.0 Load capacity for static load
max.
kN 24 Torque
max.
Nm 56 With 25200 h2 7.9 Weight
g 11 | |||||||||||||||||||||||||||||
| 25500.W0416 | M16 | 5/8" | 19.0 | 30 | 6.2 | 26.0 | 45 | 135 | 9.3 | 19 | |||||||||||||||||||
£ 7.56 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M16 For thread d1
inch 5/8" d2
tol. H13 19.0 d3 30 h1 6.2 d4 26.0 Load capacity for static load
max.
kN 45 Torque
max.
Nm 135 With 25200 h2 9.3 Weight
g 19 | |||||||||||||||||||||||||||||
| 25500.W0420 | M20 | 3/4" | 23.2 | 36 | 7.5 | 31.0 | 71 | 280 | 11.6 | 32 | |||||||||||||||||||
£ 10.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M20 For thread d1
inch 3/4" d2
tol. H13 23.2 d3 36 h1 7.5 d4 31.0 Load capacity for static load
max.
kN 71 Torque
max.
Nm 280 With 25200 h2 11.6 Weight
g 32 | |||||||||||||||||||||||||||||
| 25500.W0424 | M24 | 7/8" | 28.0 | 44 | 9.5 | 37.0 | 105 | 455 | 14.9 | 63 | |||||||||||||||||||
£ 16.79 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M24 For thread d1
inch 7/8" d2
tol. H13 28.0 d3 44 h1 9.5 d4 37.0 Load capacity for static load
max.
kN 105 Torque
max.
Nm 455 With 25200 h2 14.9 Weight
g 63 | |||||||||||||||||||||||||||||
| 25500.W0430 | M30 | 1-1/8", 1-3/16" | 35.0 | 56 | 12.0 | 49.0 | 191 | 1050 | 18.8 | 127 | |||||||||||||||||||
£ 27.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M30 For thread d1
inch 1-1/8", 1-3/16" d2
tol. H13 35.0 d3 56 h1 12.0 d4 49.0 Load capacity for static load
max.
kN 191 Torque
max.
Nm 1050 With 25200 h2 18.8 Weight
g 127 | |||||||||||||||||||||||||||||
| 25500.W0436 | M36 | 1-1/4", 1-3/8" | 42.0 | 68 | 15.0 | 60.0 | - | - | 23.4 | 234 | |||||||||||||||||||
£ 41.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M36 For thread d1
inch 1-1/4", 1-3/8" d2
tol. H13 42.0 d3 68 h1 15.0 d4 60.0 Load capacity for static load
max.
kN - Torque
max.
Nm - With 25200 h2 23.4 Weight
g 234 | |||||||||||||||||||||||||||||
| 25500.W0442 | M42 | 1-1/2" | 49.0 | 78 | 18.0 | 70.0 | - | - | 28.3 | 362 | |||||||||||||||||||
£ 78.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M42 For thread d1
inch 1-1/2" d2
tol. H13 49.0 d3 78 h1 18.0 d4 70.0 Load capacity for static load
max.
kN - Torque
max.
Nm - With 25200 h2 28.3 Weight
g 362 | |||||||||||||||||||||||||||||
| 25500.W0448 | M48 | 1-3/4" | 56.0 | 92 | 22.0 | 82.0 | - | - | 35.0 | 642 | |||||||||||||||||||
£ 112.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M48 For thread d1
inch 1-3/4" d2
tol. H13 56.0 d3 92 h1 22.0 d4 82.0 Load capacity for static load
max.
kN - Torque
max.
Nm - With 25200 h2 35.0 Weight
g 642 | |||||||||||||||||||||||||||||
Stainless steel (AISI 303, 1.4305).
Similar to DIN 6319D.
Use with spherical seat washer no. 25200 (type C).
Torque values are approximate. Please consider the actual preloads in your application and also the coefficient of friction at µ 0,12.