Sphl Seat Washers
type c - s/s
| Units | Price/unit after discount | Applied Discount | 
| 1-9 | £ 18.56 | 0% | 
| 10-29 | £ 16.70 | 10% | 
| 30-74 | £ 15.78 | 15% | 
| 75-199 | £ 13.92 | 25% | 
| 200+ | £ 12.06 | 35% | 
Stainless steel 1.4305 (AISI 303).
Similar to DIN 6319G.
Their large diameter makes them suitable to bridge wide slots.
*Torque values of screwed connector A2-70 are approximate. Actual preloads should be considered, coefficient of friction µ total 0,12.