Sphl Seat Washers
type c - s/s
Price & Availability | Article | For metric thread d1 | For thread d1 inch | d2 tol. H13 | d3 | h1 | d4 | Load capacity for static load max. kN | Torque max. Nm | With 25200 h2 | Weight g | ||||||||||||||||||
25800.W0106 | M 6 | 1/4" | 7.1 | 17 | 4 | 11.0 | 6 | 6 | 5.2 | 6 | |||||||||||||||||||
£ 3.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M 6 For thread d1
inch 1/4" d2
tol. H13 7.1 d3 17 h1 4 d4 11.0 Load capacity for static load
max.
kN 6 Torque
max.
Nm 6 With 25200 h2 5.2 Weight
g 6 | |||||||||||||||||||||||||||||
25800.W0112 | M12 | 1/2" | 14.2 | 36 | 6 | 20.0 | 24 | 56 | 8.9 | 40 | |||||||||||||||||||
£ 11.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M12 For thread d1
inch 1/2" d2
tol. H13 14.2 d3 36 h1 6 d4 20.0 Load capacity for static load
max.
kN 24 Torque
max.
Nm 56 With 25200 h2 8.9 Weight
g 40 | |||||||||||||||||||||||||||||
25800.W0120 | M20 | 3/4" | 23.2 | 50 | 8 | 31.0 | 71 | 280 | 12.1 | 95 | |||||||||||||||||||
£ 27.65 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M20 For thread d1
inch 3/4" d2
tol. H13 23.2 d3 50 h1 8 d4 31.0 Load capacity for static load
max.
kN 71 Torque
max.
Nm 280 With 25200 h2 12.1 Weight
g 95 | |||||||||||||||||||||||||||||
25800.W0130 | M30 | 1-1/8", 1-3/16" | 35.0 | 68 | 12 | 49.0 | 191 | 1050 | 18.8 | 236 | |||||||||||||||||||
£ 47.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
For metric thread d1 M30 For thread d1
inch 1-1/8", 1-3/16" d2
tol. H13 35.0 d3 68 h1 12 d4 49.0 Load capacity for static load
max.
kN 191 Torque
max.
Nm 1050 With 25200 h2 18.8 Weight
g 236 |
Stainless steel 1.4305 (AISI 303).
Similar to DIN 6319G.
Their large diameter makes them suitable to bridge wide slots.
*Torque values of screwed connector A2-70 are approximate. Actual preloads should be considered, coefficient of friction µ total 0,12.