Price & Availability | Article | Blade material | For chamfer dia. min.|max. | Inc. chamfer angle ° | Cutting angle a ° | No. of cutting edges | w1 | l1 | ||||||||||||||||||
91002.W1860-20 | HSS | 4-17 | 60° | 20° | 1 | 8.7 | 38.5 | |||||||||||||||||||
£ 64.42 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Blade material HSS For chamfer dia.
min.|max. 4-17 Inc. chamfer angle
° 60° Cutting angle a
° 20° No. of cutting edges 1 w1 8.7 l1 38.5 | ||||||||||||||||||||||||||
91002.W1890-14 | HSS | 4-17 | 90° | 14° | 1 | 8.7 | 30.0 | |||||||||||||||||||
£ 64.42 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Blade material HSS For chamfer dia.
min.|max. 4-17 Inc. chamfer angle
° 90° Cutting angle a
° 14° No. of cutting edges 1 w1 8.7 l1 30.0 | ||||||||||||||||||||||||||
91002.W4260-20 | HSS | 5-41 | 60° | 20° | 2 | 20.0 | 90.0 | |||||||||||||||||||
£ 103.62 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Blade material HSS For chamfer dia.
min.|max. 5-41 Inc. chamfer angle
° 60° Cutting angle a
° 20° No. of cutting edges 2 w1 20.0 l1 90.0 | ||||||||||||||||||||||||||
91002.W4282-00 | HSS | 5-41 | 82° | 0° | 2 | 20.0 | 73.0 | |||||||||||||||||||
£ 102.95 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Blade material HSS For chamfer dia.
min.|max. 5-41 Inc. chamfer angle
° 82° Cutting angle a
° 0° No. of cutting edges 2 w1 20.0 l1 73.0 | ||||||||||||||||||||||||||
91002.W4290-00 | HSS | 5-41 | 90° | 0° | 2 | 20.0 | 73.0 | |||||||||||||||||||
£ 94.16 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Blade material HSS For chamfer dia.
min.|max. 5-41 Inc. chamfer angle
° 90° Cutting angle a
° 0° No. of cutting edges 2 w1 20.0 l1 73.0 | ||||||||||||||||||||||||||
91002.W1790-20 | HSS TIN | 4-17 | 90° | 20° | 1 | 8.7 | 30.0 | |||||||||||||||||||
£ 83.93 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Blade material HSS TIN For chamfer dia.
min.|max. 4-17 Inc. chamfer angle
° 90° Cutting angle a
° 20° No. of cutting edges 1 w1 8.7 l1 30.0 |
HSS: high speed steel, for most standard materials.
HSS TIN: high speed steel with TIN coating for difficult to machine materials such as stainless steel, titanium and Inconel.
Carbide: for hard materials.
A blade with a 14.cutting angle is the most commonly used as it covers the widest range of standard materials, please see material suitability table for further advice.
Recommended cutting speed= 10 - 20 m/min. To extend the life of the blade and the pilot cone we recommend lubrication with cutting fluid or soluble oil.