Price & Availability | Article | Pilot cone type | Chamfer dia. min.|max. | Inc. chamfer angle ° | Attachment spindle | d1 | d2 | l1 | ||||||||||||||||||
91020.W1890-1 | Standard | 4-17 | 90° | Ø10 | 18 | 26 | 54 | |||||||||||||||||||
£ 264.75 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pilot cone type Standard Chamfer dia.
min.|max. 4-17 Inc. chamfer angle
° 90° Attachment spindle Ø10 d1 18 d2 26 l1 54 | ||||||||||||||||||||||||||
91020.W3660-1 | Standard | 4-37 | 60° | Ø10/Ø16 | 42 | 65 | 105 | |||||||||||||||||||
£ 613.09 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Pilot cone type Standard Chamfer dia.
min.|max. 4-37 Inc. chamfer angle
° 60° Attachment spindle Ø10/Ø16 d1 42 d2 65 l1 105 |
Standard pilot cone type:
Supplied with standard HSS blade of 14.cutting angle.
CRN pilot cone type:
Supplied with HSS TIN coated blade of 20.cutting angle.
Consists of four main elements:
1. Body and drill attachment spindle.
2. Pilot cone - unique to the desired chamfer, provides full support during cutting and ensures concentric chamfer.
3. Blades - 1 x HSS blade at 14.cutting angle supplied.
4. Blades adjusted lock nut.
The CRN pilot cone type version gives better results for harder material and larger batches as these have a higher hardness rating and lower friction characteristics.
Used to achieve high quality concentric chamfering quickly and easily, without risk of damage/cutting into the workpiece. The specially designed pilot cone provides full support to the blade throughout cutting and ensures a concentric chamfer.
Available with attachment spindles to suit most pillar drills, CNCs or hand drills.
Chamfer angle quoted is inclusive angle.
Recommended cutting speed= 10 - 20 m/min.
To extend the life of the blade and the pilot cone we recommend lubrication with cutting fluid or soluble oil.
On initial set-up, make minor height adjustment of pilot cone via the blade adjustment lock nut, to ensure the best possible positioning.
For replacement blades see part no. 91022.