Price & Availability | Article | Blade material | For chamfer dia. min.|max. | Inc. chamfer angle ° | Cutting angle a ° | No. of cutting edges | w1 | l1 | ||||||||||||||||||
91022.W1860-00 | HSS | 4-17 | 60° | 0° | 1 | 8.7 | 30 | |||||||||||||||||||
£ 64.44 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Blade material HSS For chamfer dia.
min.|max. 4-17 Inc. chamfer angle
° 60° Cutting angle a
° 0° No. of cutting edges 1 w1 8.7 l1 30 | ||||||||||||||||||||||||||
91022.W1860-14 | HSS | 4-17 | 60° | 14° | 1 | 8.7 | 30 | |||||||||||||||||||
£ 64.44 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Blade material HSS For chamfer dia.
min.|max. 4-17 Inc. chamfer angle
° 60° Cutting angle a
° 14° No. of cutting edges 1 w1 8.7 l1 30 | ||||||||||||||||||||||||||
91022.W1890-00 | HSS | 4-17 | 90° | 0° | 1 | 8.7 | 30 | |||||||||||||||||||
£ 64.44 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Blade material HSS For chamfer dia.
min.|max. 4-17 Inc. chamfer angle
° 90° Cutting angle a
° 0° No. of cutting edges 1 w1 8.7 l1 30 | ||||||||||||||||||||||||||
91022.W3690-14 | HSS | 5-41 to 77/117 | 90° | 14° | 2 | 20.0 | 69 | |||||||||||||||||||
£ 94.16 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Blade material HSS For chamfer dia.
min.|max. 5-41 to 77/117 Inc. chamfer angle
° 90° Cutting angle a
° 14° No. of cutting edges 2 w1 20.0 l1 69 |
HSS: high speed steel, for most standard materials.
HSS TIN: high speed steel with TIN coating for difficult to machine materials such as stainless steel, titanium and Inconel.
A blade with a 14.cutting angle is most commonly used as it covers the widest range of standard materials, please see material suitability table for further advice.
Recommended cutting speed= 10 - 20 m/min. To extend the life of the blade and pilot cone we recommend lubrication with cutting fluid or soluble oil.