Collet Wrenches
Price & Availability | Article | Collet size | Fins | d1 | d2 | l1 | l2 | l3 | w1 | Weight g | ||||||||||||||||||
91080.W0005 | 5C | 3 | 31.8 | 27.9 | 109.2 | 12.7 | 7.6 | 7.6 | 159 | |||||||||||||||||||
£ 38.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Collet size 5C Fins 3 d1 31.8 d2 27.9 l1 109.2 l2 12.7 l3 7.6 w1 7.6 Weight
g 159 | ||||||||||||||||||||||||||||
91080.W0010 | 16C | 3 | 44.5 | 27.9 | 109.2 | 12.7 | 7.6 | 7.6 | 277 | |||||||||||||||||||
£ 49.79 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Collet size 16C Fins 3 d1 44.5 d2 27.9 l1 109.2 l2 12.7 l3 7.6 w1 7.6 Weight
g 277 | ||||||||||||||||||||||||||||
91080.W0015 | 3J | 4 | 44.5 | 27.9 | 109.2 | 12.7 | 7.6 | 7.6 | 281 | |||||||||||||||||||
£ 55.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Collet size 3J Fins 4 d1 44.5 d2 27.9 l1 109.2 l2 12.7 l3 7.6 w1 7.6 Weight
g 281 |
Steel head and fins.
Red plastic handle.
Simplifies insertion and removal of collets in the spindle nose on CNC lathes.