Spanner
for shell and mill arbors
| Price & Availability | Article | Size | A/F | d1 | h1 | h2 | l1 | l2 | Weight g | |||||||||||||||
| 92121.W0016 | 16 | 1/2" | 32 | 5 | 16 | 69 | 45 | 140 | ||||||||||||||||
£ 85.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 16 A/F 1/2" d1 32 h1 5 h2 16 l1 69 l2 45 Weight
g 140 | ||||||||||||||||||||||||
| 92121.W0025 | 25 | 1/2" | 42 | 6 | 16 | 85 | 60 | 200 | ||||||||||||||||
£ 88.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 25 A/F 1/2" d1 42 h1 6 h2 16 l1 85 l2 60 Weight
g 200 | ||||||||||||||||||||||||
| 92121.W0032 | 32 | 1/2" | 50 | 6 | 16 | 85 | 60 | 215 | ||||||||||||||||
£ 103.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 32 A/F 1/2" d1 50 h1 6 h2 16 l1 85 l2 60 Weight
g 215 | ||||||||||||||||||||||||
| 92121.W0040 | 40 | 1/2" | 63 | 6 | 16 | 85 | 60 | 220 | ||||||||||||||||
£ 109.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Size 40 A/F 1/2" d1 63 h1 6 h2 16 l1 85 l2 60 Weight
g 220 | ||||||||||||||||||||||||
Special steel, hardened and zinc-plated.
Controlled tightening prevents damage to spindle changing tools on machines.