Chuck Posi-Stops
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 26.02 | 0% |
| 5-9 | £ 24.72 | 5% |
| 10-19 | £ 23.42 | 10% |
| 20-49 | £ 22.12 | 15% |
| 50+ | £ 19.52 | 25% |
Flame resistant neoprene foam.
The chuck plug is used to plug lathe chuck through holes to keep swarf and coolant from the spindle bore.
Just squeeze the plug into the chuck hole.