Chuck Posi-Stops
| Price & Availability | Article | d1 | Optimal bore length l1 | Bore length l1 min.|max. | Qty/pack | ||||||||||||||||||
| 97103.W0055 | 55 | 52 | 49-54 | 2 | |||||||||||||||||||
£ 22.85 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 55 Optimal bore length l1 52 Bore length l1
min.|max. 49-54 Qty/pack 2 | |||||||||||||||||||||||
| 97103.W0070 | 70 | 66 | 62-68 | 2 | |||||||||||||||||||
£ 26.02 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 70 Optimal bore length l1 66 Bore length l1
min.|max. 62-68 Qty/pack 2 | |||||||||||||||||||||||
| 97103.W0086 | 86 | 81 | 76-83 | 2 | |||||||||||||||||||
£ 30.49 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 86 Optimal bore length l1 81 Bore length l1
min.|max. 76-83 Qty/pack 2 | |||||||||||||||||||||||
Flame resistant neoprene foam.
The chuck plug is used to plug lathe chuck through holes to keep swarf and coolant from the spindle bore.
Just squeeze the plug into the chuck hole.