Hook Spanners
with Pin Nose
Price & Availability | Article | d1 for nut Ø | d2 | l1 | w1 | w2 | Weight g | |||||||||||||||
95151.W0091 | 60-90 | 6.0 | 245 | 6 | 13 | 250 | ||||||||||||||||
£ 54.27 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 60-90 d2 6.0 l1 245 w1 6 w2 13 Weight
g 250 | ||||||||||||||||||||||
95151.W0155 | 90-155 | 6.0 | 300 | 7 | 15 | 425 | ||||||||||||||||
£ 79.19 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 90-155 d2 6.0 l1 300 w1 7 w2 15 Weight
g 425 | ||||||||||||||||||||||
95151.W0156 | 90-155 | 8.0 | 300 | 7 | 15 | 425 | ||||||||||||||||
£ 79.19 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 90-155 d2 8.0 l1 300 w1 7 w2 15 Weight
g 425 | ||||||||||||||||||||||
95151.W0230 | 155-230 | 8.0 | 420 | 8 | 18 | 1015 | ||||||||||||||||
£ 125.38 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 155-230 d2 8.0 l1 420 w1 8 w2 18 Weight
g 1015 |
Steel (C35/C45), tempered, hardened, with brown finish.
Edgewise ground.
For round nuts with set pin holes on outer circumferences to DIN 1816.