| Price & Availability | Article | Finish | d1 for nut Ø | d2 | l1 | w1 | w2 | Weight g | |||||||||||||||
| 95152.W0122 | Blackened | 16-22 | 2.5 | 135 | 3 | 7.5 | 50 | ||||||||||||||||
£ 39.14 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened d1 for nut Ø 16-22 d2 2.5 l1 135 w1 3 w2 7.5 Weight
g 50 | |||||||||||||||||||||||
| 95152.W0135 | Blackened | 22-35 | 3.0 | 165 | 4 | 10.5 | 85 | ||||||||||||||||
£ 44.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened d1 for nut Ø 22-35 d2 3.0 l1 165 w1 4 w2 10.5 Weight
g 85 | |||||||||||||||||||||||
| 95152.W0160 | Blackened | 35-60 | 4.0 | 205 | 5 | 12.5 | 170 | ||||||||||||||||
£ 46.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened d1 for nut Ø 35-60 d2 4.0 l1 205 w1 5 w2 12.5 Weight
g 170 | |||||||||||||||||||||||
| 95152.W0190 | Blackened | 60-90 | 5.0 | 280 | 6 | 14.5 | 380 | ||||||||||||||||
£ 53.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened d1 for nut Ø 60-90 d2 5.0 l1 280 w1 6 w2 14.5 Weight
g 380 | |||||||||||||||||||||||
| 95152.W0191 | Blackened | 60-90 | 6.0 | 280 | 6 | 14.5 | 380 | ||||||||||||||||
£ 53.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened d1 for nut Ø 60-90 d2 6.0 l1 280 w1 6 w2 14.5 Weight
g 380 | |||||||||||||||||||||||
| 95152.W0255 | Blackened | 95-155 | 6.0 | 335 | 7 | 17.5 | 610 | ||||||||||||||||
£ 81.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened d1 for nut Ø 95-155 d2 6.0 l1 335 w1 7 w2 17.5 Weight
g 610 | |||||||||||||||||||||||
| 95152.W0256 | Blackened | 95-155 | 8.0 | 335 | 7 | 17.5 | 610 | ||||||||||||||||
£ 78.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened d1 for nut Ø 95-155 d2 8.0 l1 335 w1 7 w2 17.5 Weight
g 610 | |||||||||||||||||||||||
| 95152.W0330 | Blackened | 165-230 | 8.0 | 460 | 8 | 17.5 | 1200 | ||||||||||||||||
£ 131.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened d1 for nut Ø 165-230 d2 8.0 l1 460 w1 8 w2 17.5 Weight
g 1200 | |||||||||||||||||||||||
| 95152.W0331 | Blackened | 165-230 | 10.0 | 460 | 8 | 17.5 | 1200 | ||||||||||||||||
£ 131.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Blackened d1 for nut Ø 165-230 d2 10.0 l1 460 w1 8 w2 17.5 Weight
g 1200 | |||||||||||||||||||||||
| 95152.W0622 | Nickel plated | 16-22 | 2.5 | 135 | 3 | 7.5 | 50 | ||||||||||||||||
£ 40.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Nickel plated d1 for nut Ø 16-22 d2 2.5 l1 135 w1 3 w2 7.5 Weight
g 50 | |||||||||||||||||||||||
| 95152.W0635 | Nickel plated | 22-35 | 3.0 | 165 | 4 | 10.5 | 85 | ||||||||||||||||
£ 45.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Nickel plated d1 for nut Ø 22-35 d2 3.0 l1 165 w1 4 w2 10.5 Weight
g 85 | |||||||||||||||||||||||
| 95152.W0660 | Nickel plated | 35-60 | 4.0 | 205 | 5 | 12.5 | 170 | ||||||||||||||||
£ 46.05 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Nickel plated d1 for nut Ø 35-60 d2 4.0 l1 205 w1 5 w2 12.5 Weight
g 170 | |||||||||||||||||||||||
| 95152.W0690 | Nickel plated | 60-90 | 6.0 | 280 | 6 | 14.5 | 380 | ||||||||||||||||
£ 56.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Nickel plated d1 for nut Ø 60-90 d2 6.0 l1 280 w1 6 w2 14.5 Weight
g 380 | |||||||||||||||||||||||
| 95152.W0755 | Nickel plated | 95-155 | 6.0 | 335 | 7 | 17.5 | 610 | ||||||||||||||||
£ 81.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Nickel plated d1 for nut Ø 95-155 d2 6.0 l1 335 w1 7 w2 17.5 Weight
g 610 | |||||||||||||||||||||||
| 95152.W0830 | Nickel plated | 165-230 | 10.0 | 460 | 8 | 17.5 | 1200 | ||||||||||||||||
£ 136.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Finish Nickel plated d1 for nut Ø 165-230 d2 10.0 l1 460 w1 8 w2 17.5 Weight
g 1200 | |||||||||||||||||||||||
Steel (C35/C45), tempered, hardened, blue finish or nickel plated.
Edgewise ground.
For round nuts with set pin holes on outer circumferences to DIN 1816.
Rounded edges for better handling.
Sizes 16-22 without retaining ring.
Longer handle shaft (l1) enables higher torque to be applied.