Hook Spanners
with Pin Nose
| Price & Availability | Article | d1 min.|max. | A/F | d2 | l1 | w1 | Weight g | |||||||||||||||
| 95154.W0160 | 35-60 | 1/2" | 4 | 75 | 5 | 185 | ||||||||||||||||
£ 112.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
min.|max. 35-60 A/F 1/2" d2 4 l1 75 w1 5 Weight
g 185 | ||||||||||||||||||||||
| 95154.W0191 | 60-90 | 1/2" | 6 | 100 | 6 | 320 | ||||||||||||||||
£ 97.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
min.|max. 60-90 A/F 1/2" d2 6 l1 100 w1 6 Weight
g 320 | ||||||||||||||||||||||
Special steel, hardened and blued.
Drive: square socket.
For nuts with radial holes to DIN 1816.