Hook Spanners
with Pin Nose
| Units | Price/unit after discount | Applied Discount |
| 1-4 | £ 27.84 | 0% |
| 5-9 | £ 26.45 | 5% |
| 10-19 | £ 25.06 | 10% |
| 20+ | £ 23.66 | 15% |
Body: steel (C35/C45), hardened and blackened. Edgewise ground.
To DIN 1816. Specials available on request, including stainless steel models - subject to minimum order quantities.
Items marked ( ), width varies from DIN standard. For round nuts with set pin holes to DIN 1816.