Hook Spanners
with Pin Nose
| Price & Availability | Article | d1 for nut Ø | d2 | l1 | w1 | h1 | Weight g | |||||||||||||||
| 95450.W0014 | 12-14 | 2.0 | 110 | 3 | 2.0 | 25 | ||||||||||||||||
£ 12.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 12-14 d2 2.0 l1 110 w1 3 h1 2.0 Weight
g 25 | ||||||||||||||||||||||
| 95450.W0028 | 25-28 | 3.0 | 136 | 4 | 3.0 | 55 | ||||||||||||||||
£ 14.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 25-28 d2 3.0 l1 136 w1 4 h1 3.0 Weight
g 55 | ||||||||||||||||||||||
| 95450.W0036 | 34-36 | 4.0 | 170 | 5 | 3.5 | 100 | ||||||||||||||||
£ 17.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 34-36 d2 4.0 l1 170 w1 5 h1 3.5 Weight
g 100 | ||||||||||||||||||||||
| 95450.W0055 | 52-55 | 5.0 | 206 | 6 | 4.0 | 165 | ||||||||||||||||
£ 20.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 52-55 d2 5.0 l1 206 w1 6 h1 4.0 Weight
g 165 | ||||||||||||||||||||||
| 95450.W0100 | 95-100 | 8.0 | 280 | 8 | 6.0 | 410 | ||||||||||||||||
£ 35.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 95-100 d2 8.0 l1 280 w1 8 h1 6.0 Weight
g 410 | ||||||||||||||||||||||
| 95450.W0115 | 110-115 | 8.0 | 335 | (8) | 8.0 | 610 | ||||||||||||||||
£ 59.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 110-115 d2 8.0 l1 335 w1 (8) h1 8.0 Weight
g 610 | ||||||||||||||||||||||
| 95450.W0130 | 120-130 | 8.0 | 335 | (8) | 8.0 | 610 | ||||||||||||||||
£ 61.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 120-130 d2 8.0 l1 335 w1 (8) h1 8.0 Weight
g 610 | ||||||||||||||||||||||
| 95450.W0146 | 135-145 | 8.0 | 380 | (8) | 8.0 | 790 | ||||||||||||||||
£ 80.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 135-145 d2 8.0 l1 380 w1 (8) h1 8.0 Weight
g 790 | ||||||||||||||||||||||
| 95450.W0166 | 155-165 | 8.0 | 380 | (8) | 8.0 | 790 | ||||||||||||||||
£ 77.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 155-165 d2 8.0 l1 380 w1 (8) h1 8.0 Weight
g 790 | ||||||||||||||||||||||
| 95450.W0271 | 260-270 | 10.0 | 568 | (10) | 10.0 | 2250 | ||||||||||||||||
£ 229.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 for nut Ø 260-270 d2 10.0 l1 568 w1 (10) h1 10.0 Weight
g 2250 | ||||||||||||||||||||||
Body: steel (C35/C45), hardened and blackened. Edgewise ground.
To DIN 1816. Specials available on request, including stainless steel models - subject to minimum order quantities.
Items marked ( ), width varies from DIN standard. For round nuts with set pin holes to DIN 1816.