Pull-Down Clamps
solid clamping jaws - flat design
| Price & Availability | Article | T-slot size | w1 | d1 | h1 min. | h1 max. | h2 | l1 | l2 | l3 | F1 kN | F2 kN | Weight g | |||||||||||||||
| 12205.W0014 | 14 | 15 | M12 | 16 | 25 | 16 | 110 | 45-48 | 26 | 15 | 7.5 | 579 | ||||||||||||||||
£ 160.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 14 w1 15 d1 M12 h1
min. 16 h1
max. 25 h2 16 l1 110 l2 45-48 l3 26 F1
kN 15 F2
kN 7.5 Weight
g 579 | ||||||||||||||||||||||||||||
| 12205.W0016 | 16 | 15 | M12 | 16 | 25 | 16 | 110 | 45-48 | 26 | 15 | 7.5 | 600 | ||||||||||||||||
£ 165.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 16 w1 15 d1 M12 h1
min. 16 h1
max. 25 h2 16 l1 110 l2 45-48 l3 26 F1
kN 15 F2
kN 7.5 Weight
g 600 | ||||||||||||||||||||||||||||
| 12205.W0018 | 18 | 20 | M16 | 19 | 30 | 19 | 130 | 50-54 | 33 | 20 | 10.0 | 1011 | ||||||||||||||||
£ 203.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 18 w1 20 d1 M16 h1
min. 19 h1
max. 30 h2 19 l1 130 l2 50-54 l3 33 F1
kN 20 F2
kN 10.0 Weight
g 1011 | ||||||||||||||||||||||||||||
| 12205.W0020 | 20 | 20 | M16 | 19 | 30 | 19 | 130 | 50-54 | 33 | 20 | 10.0 | 1055 | ||||||||||||||||
£ 231.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 20 w1 20 d1 M16 h1
min. 19 h1
max. 30 h2 19 l1 130 l2 50-54 l3 33 F1
kN 20 F2
kN 10.0 Weight
g 1055 | ||||||||||||||||||||||||||||
| 12205.W0022 | 22 | 30 | M20 | 22 | 36 | 22 | 152 | 58-63 | 41 | 30 | 15.0 | 1670 | ||||||||||||||||
£ 271.22 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 22 w1 30 d1 M20 h1
min. 22 h1
max. 36 h2 22 l1 152 l2 58-63 l3 41 F1
kN 30 F2
kN 15.0 Weight
g 1670 | ||||||||||||||||||||||||||||
| 12205.W0024 | 24 | 30 | M20 | 22 | 36 | 22 | 152 | 58-63 | 41 | 30 | 15.0 | 1705 | ||||||||||||||||
£ 322.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 24 w1 30 d1 M20 h1
min. 22 h1
max. 36 h2 22 l1 152 l2 58-63 l3 41 F1
kN 30 F2
kN 15.0 Weight
g 1705 | ||||||||||||||||||||||||||||
| 12205.W0028 | 28 | 30 | M20 | 22 | 36 | 22 | 152 | 58-63 | 41 | 30 | 15.0 | 1807 | ||||||||||||||||
£ 357.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 28 w1 30 d1 M20 h1
min. 22 h1
max. 36 h2 22 l1 152 l2 58-63 l3 41 F1
kN 30 F2
kN 15.0 Weight
g 1807 | ||||||||||||||||||||||||||||
Steel, tempered and burnished.
Low height clampings of thin workpieces. Suitable for horizontal and vertical applications.
For clamping of low profile workpieces.