Pull-Down Clamps
solid clamping jaws - flat design
Price & Availability | Article | T-slot size | w1 | d1 | h1 | l1 | l2 | l3 | Stroke s1 | F1 kN | F2 kN | ||||||||||||
12200.W0012 | 12 | 40 | M10 | 20 | 80 | 39 | 26 | 3 | 16 | 0.6 | |||||||||||||
£ 120.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 12 w1 40 d1 M10 h1 20 l1 80 l2 39 l3 26 Stroke s1 3 F1
kN 16 F2
kN 0.6 | |||||||||||||||||||||||
12200.W0014 | 14 | 40 | M12 | 20 | 80 | 39 | 26 | 3 | 22 | 0.9 | |||||||||||||
£ 185.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 14 w1 40 d1 M12 h1 20 l1 80 l2 39 l3 26 Stroke s1 3 F1
kN 22 F2
kN 0.9 | |||||||||||||||||||||||
12200.W0016 | 16 | 40 | M12 | 20 | 80 | 39 | 26 | 3 | 22 | 0.9 | |||||||||||||
£ 197.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 16 w1 40 d1 M12 h1 20 l1 80 l2 39 l3 26 Stroke s1 3 F1
kN 22 F2
kN 0.9 | |||||||||||||||||||||||
12200.W0017 | 16 | 50 | M14 | 25 | 100 | 46 | 34 | 4 | 32 | 1.2 | |||||||||||||
£ 233.18 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 16 w1 50 d1 M14 h1 25 l1 100 l2 46 l3 34 Stroke s1 4 F1
kN 32 F2
kN 1.2 | |||||||||||||||||||||||
12200.W0018 | 18 | 50 | M16 | 25 | 100 | 46 | 34 | 4 | 36 | 1.4 | |||||||||||||
£ 241.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 18 w1 50 d1 M16 h1 25 l1 100 l2 46 l3 34 Stroke s1 4 F1
kN 36 F2
kN 1.4 | |||||||||||||||||||||||
12200.W0020 | 20 | 50 | M16 | 25 | 100 | 46 | 34 | 4 | 36 | 1.4 | |||||||||||||
£ 269.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 20 w1 50 d1 M16 h1 25 l1 100 l2 46 l3 34 Stroke s1 4 F1
kN 36 F2
kN 1.4 | |||||||||||||||||||||||
12200.W0022 | 22 | 78 | M20 | 30 | 140 | 65 | 50 | 5 | 36 | 1.4 | |||||||||||||
£ 433.38 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 22 w1 78 d1 M20 h1 30 l1 140 l2 65 l3 50 Stroke s1 5 F1
kN 36 F2
kN 1.4 | |||||||||||||||||||||||
12200.W0024 | 24 | 78 | M20 | 30 | 140 | 65 | 50 | 5 | 36 | 1.4 | |||||||||||||
£ 462.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 24 w1 78 d1 M20 h1 30 l1 140 l2 65 l3 50 Stroke s1 5 F1
kN 36 F2
kN 1.4 | |||||||||||||||||||||||
12200.W0028 | 28 | 78 | M24 | 30 | 140 | 65 | 50 | 5 | 40 | 1.6 | |||||||||||||
£ 552.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 28 w1 78 d1 M24 h1 30 l1 140 l2 65 l3 50 Stroke s1 5 F1
kN 40 F2
kN 1.6 | |||||||||||||||||||||||
12200.W0030 | 30 | 78 | M24 | 30 | 140 | 65 | 50 | 5 | 40 | 1.6 | |||||||||||||
£ 622.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
T-slot size 30 w1 78 d1 M24 h1 30 l1 140 l2 65 l3 50 Stroke s1 5 F1
kN 40 F2
kN 1.6 |
Steel, heat treated, blackened.
Ideal for clamping low-profile plates. Acutated on one side via hex. key (provided).
Clamping action is forwards and downwards into the workpiece.
Sold in pairs.